Ka-ro provides hardware and software custom development to support our System-on-Modules and help customers get to market faster.
Custom boot code and device drivers, LCD support and software integration on following SOM:
- TXMP-1530 STM32MP151A, 128MB RAM, 128MB Flash
- TXMP-1570 STM32153A, 256MB RAM, 128MB Flash
- QSMP-1510 STM32MP151A, 128MB RAM, 128MB Flash
- QSMP-1530 STM32153A, 256MB RAM, 128MB Flash
- QSMP-1570 STM32MP157C, 512MB RAM, 4GB Flash
- QSMP-SV57 QSMP SOM Evaluation Kit
建议的服务 | Application SW, Embedded SW, Hardware, Manufacturing, Test & certification |
地点 |
ST产品 |
---|
Served Countries:
全球