7layers has been at the forefront of the Bluetooth® technology for years. In accordance with the Bluetooth SIG we offer test services in our global network of Bluetooth Qualification Test Facilities (BQTFs) while the experienced 7layers Bluetooth Qualification Consultants (BQCs) are at your disposal for Bluetooth Qualification.
7layers offers test and certification services in accordance with the Bluetooth CTIA Compatibility Certification Program. The “Bluetooth CTIA Compatibility Certification Program” is targeted to mobile phones, headsets and car kits sold in the USA. It is a carrier requirement in addition to the Bluetooth SIG Qualification Program. See more at https://www.7layers.com/certification/bluetooth/bluetooth-certification
Bluetooth devices have to fulfill a minimum set of regulatory requirements, such as CE, FCC or ISED Canada, to obtain the approval to market in a specific country. With our type approval knowledge for 200+ countries and easy access to the global network of Bureau Veritas laboratories, 7layers can handle regulatory and market access approvals for Bluetooth devices almost anywhere in the world.
建议的服务 | Certification, Testing |
地点 |