eSIM solutions, unlike traditional SIM cards, are re-programmable which means Enterprises are able to switch their cellular service providers without the need to change the physical SIM. eSIM together with eUICC technology enables a device to automatically connect to any local cellular network and provision itself under the control of business logic sitting in the mobile core network. Arkessa's eUICC solution includes:
- a global roaming profile for primary operator connectivity which is embedded on the eSIM component
- access to Arkessa's Connectviity Management Platform and eUICC Subscription Management services (Global Enterprise Connect)
- access to Arkessa's eco-system of MNO partners (secondary or destination operators)
地点 |
Served Countries:
全球