我们的小型独立全球导航卫星系统(GNSS)模块引擎(Teseo-LIV3F)是新型ST GNSS Module产品组合的首个产品。Teseo-LIV3F是一款易于使用的独立GNSS模块,具有嵌入的Teseo III单晶片定位接收器IC,能够同时工作于多个星座图(GPS/Galileo/Glonass/BeiDou/QZSS)。
该模块经过专门设计,可在最小空间内实现最佳性能,并且针对成本敏感的应用进行了优化,而不会影响其质量。它具有成本竞争力,并且可以轻松集成和移植现有产品设计,包括跟踪器、远程信息处理、便携式和平板电脑以及海上和运动配件。
With its 9.7 x 10.1 mm compact size, the Teseo-LIV3F offers superior accuracy thanks to its embedded 26-MHz temperature-compensated crystal oscillator (TCXO) and a reduced Time To First Fix (TTFF) using its dedicated 32-kHz real-time clock (RTC).
The Teseo-LIV3F supports data logging for continuous storage of position, velocity and time information inside its embedded 16-Mbit Flash memory. A flexible firmware solution makes it easy to download new firmware and updates.
-
Teseo-LIV4F
Tiny GNSS multi bands module
-
Teseo-VIC3DA
TeseoVIC3DA: automotive GNSS dead reckoning module with 6-axis IMU
-
Teseo-LIV3F
Tiny GNSS module
-
Teseo-VIC3D
Industrial GNSS dead reckoning module with 6-axis IMU
-
Teseo-LIV3FL
Tiny GNSS low power module
-
Teseo-LIV3R
Teseo ROM GNSS module