CATEGORIES

电源管理 Minimize menu

PFC 控制器

概述
产品选择器
解决方案
Documentation
CAD Resources
工具与软件
eDesignSuite
开始

意法半导体的功率因数校正控制器能够在过渡模式(TM)和连续电流模式(CCM)下运行,适于宽范围电源操作。在需要大电流能力(由CCM操作提供)和TM操作的经济性的系统中,意法半导体推出了第三个基于获得专利的专有技术的解决方案:固定关断时间(FOT)。这种方法对标准TM PFC控制器操作稍事修改,只需要添加几个无源元件,不会大幅增加成本。

所有过渡模式PFC控制器均带有内部乘法器,大幅降低了内部总谐波失真(THD),提高了SMPS的效率,因此符合EN61000-3-2和其它节能法规的要求。

这些器件嵌入了保护特性,让SMPS变得更稳定、更小巧,并且减少了外部元件的数量。这些特性包括输出过压、掉电、反馈断连和升压电感饱和保护。

L6564H和L6563H的高压启动功能能够帮助不含辅助电源的系统提高SMPS待机效率。

特别推荐

Configurable high-efficiency interleaved PFC digital controller

ST has extended its portfolio of digital controllers with the STNRGPF01, a three-channel interleaved CCM PFC controller. Ideal for high power applications (above 1 kW), it delivers the flexibility and high efficiency of digital power without the technical challenges and time to develop custom DSP code. It can be easily and quickly configured using ST’s eDesignSuite online design environment. Simply enter the converter specs and run the configurator to generate the schematic, BoM, and downloadable firmware to configure the IC.

Main characteristics

  • Up to 3-channel interleaved boost PFC
  • Configurable phase-shedding strategy to maintain high efficiency across all load conditions
  • Flexible frequency (up to 300 kHz) to control either an IGBT or MOSFET output stage
  • I2C and UART interfaces for monitoring and control

转换器

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.