CATEGORIES

单相控制器

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

ST’s high-performance and high-density single-phase synchronous PWM buck controllers and converters are the ideal solution for computing, networking and high-end consumer applications such as high-performance DC-DC modules, servers, microservers and telecommunication equipment. Our single-phase controller portfolio ranges from simple discrete controllers to ICs integrating MOSFETs for cost-effective, compact and high-efficiency designs.
The latest single-phase controllers, with or without DrMOS compatibility, are optimized for Denverton platform microservers and next generation Intel VR13 servers.

edesign_widget_sc277

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Choose design tool:

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
太阳能电池充电器

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
DC/DC
AC/DC

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Choose type:
LLC
VIENNA

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node