精选 视频
3A LED driver with integrated DC-DC converter for automotive applications
The new ALED6000 is a single-chip automotive LED driver with integrated DC/DC converter designed to source up to 3 A on a single strip LED and to operate with a wide input-voltage range of 4.5V to 61V, which makes it the ideal choice for automotive systems.
Housed in a HTSSOP16 Package, the ALED600 is suitable for exterior lighting such as daytime running lights, headlights, rear lights, stop lights, and turn signals, as well as interior lighting.
Evaluation board is also available to help developers consolidate their designs.
- LED7706 LED driver with boost regulator, 6-rows 30 mA, for LCD panels backlight
- LED6001 PWM-dimmable single channel LED driver with integrated boost controller
- LED7707 LED driver with boost regulator, 6-rows 85 mA, for LCD panels backlight
- ALED6001 Automotive grade PWM-dimmable single channel LED driver with integrated boost controller
- LED7708 16 channels x 85 mA LED driver with boost controller and 4-wire serial interface
- STLA02 White LED driver for display backlight
- STLD40D White LED power supply for large display backlight
- STP4CMP Low voltage 4-channel constant current LED driver with charge pump
- ALED7707 6-row 85 mA LEDs driver with boost regulator for LCD panel backlights
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.