CATEGORIES

电源管理 最小化菜单

概述
产品选择器
工具与软件
资源
解决方案
eDesignSuite
开始

升压稳压器为驱动串联的多个LED提供必要的高压,从而保证实现精确的LED电流匹配。
意法半导体提供单通道和多通道高效升压LED驱动器,具有调光范围宽、噪声低和结构紧凑的特点。它们还嵌入了各种保护功能,例如过压和过流保护、热关断与LED阵列保护。


精选 产品

适合您的资源

eDesignSuite

LED驱动器

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

LED自定义

V This option is required.
A This option is required.
Ω This option is required.

LEDs

This option is required. And must be a whole positive number between 1 and 20.
This option is required. And must be a whole positive number between 1 and 20.
支持中心或 提供反馈