CATEGORIES

电源管理 Minimize menu

LED升压稳流器

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

升压稳压器提供驱动多个串联LED所必需的高电压,从而可确保实现精确的LED电流匹配。
ST提供单通道和多通道高效升压LED驱动器,其特点是调光范围大、噪音小、封装尺寸小。此类产品还嵌入了保护功能,如过电压和过电流保护、热关断和LED阵列保护。
 
 

edesign_widget_sc1578

3A LED driver with integrated DC-DC converter for automotive applications

The new ALED6000 is a single-chip automotive LED driver with integrated DC/DC converter designed to source up to 3 A on a single strip LED and to operate with a wide input-voltage range of 4.5V to 61V, which makes it the ideal choice for automotive systems.

 

Housed in a HTSSOP16 Package, the ALED600 is suitable for exterior lighting such as daytime running lights, headlights, rear lights, stop lights, and turn signals, as well as interior lighting.

 

Evaluation board is also available to help developers consolidate their designs.

STEVAL-ILL089V1

 

LED驱动器

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

LED自定义

V This option is required.
A This option is required.
Ω This option is required.

LEDs

This option is required. And must be a whole positive number between 1 and 20.
This option is required. And must be a whole positive number between 1 and 20.