意法半导体’的LED阵列驱动器全面集成了驱动高亮度LED所需的全部功能。 这些器件在单芯片解决方案内实现了恒流控制。 外部元件减少到只有一个电阻器,用来为所有输出设置首选最大电流。 器件还具有其他特性,例如大电流、高精度、局部和整体LED亮度调整、热关断、误差检测和自动节电功能。
精选 视频
特别推荐
New automotive-grade 12-channel LED driver with local dimming operates in standalone or in I²C bus-driven mode
The ALED1262ZT is a 12-channel 60 mA LED driver tailored to meet requirements for rear combination light applications with graphic animation.
The device features two operating modes (bus-driven or standalone) and independent 7-bit PWM dimming with exponential brightness correction on each channel, making it suitable for rear combination lights and interior lighting systems, where high flexibility is a must.
Housed in a HTSSOP24 package, the ALED1262ZTensures long lasting robustness and stability thanks to diagnostic features such as open-LED detection and over-temperature warning with thermal shutdown.
Expanding range of Automotive qualified LED array drivers
With the addition of the ALED1642GW, our offer of LED array driver products manufactured and qualified to meet and exceed Automotive industry requirements is growing adding new functionalities to the existing range like:
- individually Pulse Width Modulation (PWM) controlled outputs to implement a 16 grayscale dimming,
- auto power shut-down/wake-up capability to help minimizing power consumption
- programmable turn-on and turn-off time to help designer meeting tight Electro Magnetic Compatibility (EMC) constrains
Check out our other Automotive qualified LED array drivers STAP08DP05 (8 channels), STAP16DPPS05 (16 channels) and its higher current counterpart STAP16DPS05
- STP16CPC05 Low voltage 16 - bit constant current LED sink driver
- STP16CPP05 Low-voltage 16-bit constant current LED sink driver
- STP16CPPS05 Low voltage 16-bit constant current LED sink driver with auto power-saving
- STP04CM05 4-bit constant current power-LED sink driver
- LED1202 12-Channel Low Quiescent Current LED Driver
- LED1642GW 16 Channels LED driver with Error detection, Current Gain Control and 12/16 bit PWM Brightness control
- ALED1642GW 16 Channels LED driver with error detection, current gain control and 12/16 bit-PWM brightness control for automotive applications
- STPIC6C595 Power logic 8-bit shift register
- STAP08DP05 Low voltage 8-bit constant current LED sink driver with output error detection for automotive applications
- STAP16DPPS05 Low voltage 16-bit constant current LED sink driver with output error detection and auto power-saving for automotive applications
- STP16DP05 Low-voltage 16-bit constant current LED sink driver with outputs error detection
- LED8102S 8 Channels LED driver with direct switch control
- STP16DPS05 Low voltage 16-bit constant current LED sink driver with outputs error detection
- STP08DP05 Low-voltage 8-bit constant current LED sink with full outputs error detection
- STP16DPPS05 Low-voltage 16-bit constant current LED sink driver with outputs error detection and auto-power saving
- ALED8102S 8 Channels LED driver with direct switch control
- ALED1262ZT Automotive-grade 12-channel LED driver with open detection, local dimming, busdriven and standalone operations
- STP16DPP05 Low voltage 16-bit constant current LED sink driver with output error detection
- STAP16DPS05 Low voltage 16-bit constant current LED sink driver with output error detection and auto power-saving for automotive applications
- STPIC6D595 Power logic 8-bit shift register
- STP16CPC26 Low voltage 16-bit constant current LED sink driver
- STP16CP05 Low-voltage 16-bit constant current LED sink driver
- STP08CP05 Low-voltage, low current power 8-bit shift register
- STP24DP05 24-bit constant current LED sink driver with output error detection
- LED2472G 24-Channels LED driver with LED error detection and gain control
- STP16CPS05 Low-voltage 16-bit constant current LED sink driver with auto-power saving