CATEGORIES

电源管理 Minimize menu

概述
产品选择器
解决方案
资源
工具与软件
eDesignSuite
开始

由AC电源供电的专用LED驱动器可保证提供高精度稳定输出电流,从而实现高质量照明并避免闪烁。  先进的高压技术和架构有助于提高能效,降低电磁干扰(EMI),满足节能法规和安全标准。


适合您的资源

eDesignSuite

LED驱动器

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

LED自定义

V This option is required.
A This option is required.
Ω This option is required.

LEDs

This option is required. And must be a whole positive number between 1 and 20.
This option is required. And must be a whole positive number between 1 and 20.