CATEGORIES

电源管理 Minimize menu

概述
产品选择器
解决方案
Documentation
CAD Resources
工具与软件
eDesignSuite
开始

通过将最顶级的控制器低压技术与极为稳定的800 V功率MOSFET技术集成在同一封装中,HVLED IC可提供高效、紧凑、高性价比的通过整流后电源直接驱动LED的解决方案。初级侧调节削减了物料成本,同时还简化了设计,缩小了LED控制电路占用的空间。

意法半导体的HVLED驱动器是适合灯具LED改造等空间非常有限的应用以及紧凑型AC-DC LED驱动器应用的完美解决方案。

edesign_widget_ss1656

特别推荐

转换器

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.

LED驱动器

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

LED自定义

V This option is required.
A This option is required.
Ω This option is required.

LEDs

This option is required. And must be a whole positive number between 1 and 20.
This option is required. And must be a whole positive number between 1 and 20.