产品概述
描述
The LDFM is a fast, very low drop linear regulator which operates from an input supply voltage in the range of 2.5 V to 16 V. It is available in fixed and adjustable output voltage versions, from 0.8 V to 12 V.The LDFM features high output precision, very low dropout voltage, low noise, and low quiescent current, therefore suitable for low voltage microprocessors and memory applications.
Enable logic control pin and Power Good output are featured on PPAK/DFN packages.
Current and thermal protection are provided.
-
所有功能
- Input voltage from 2.5 to 16 V
- Very low dropout voltage (300 mV max. at 500 mA load)
- Low quiescent current (200 µA typ. @ 500 mA load)
- Available in 1 % precision in PPAK and DFN6 packages, 2 % in DPAK
- 500 mA guaranteed output current
- Wide range of output voltages available on request: adjustable from 0.8 V, fixed up to 12 V in 100 mV steps
- Logic-controlled electronic shutdown
- Power Good (PPAK and DFN packages)
- Fast dynamic response to line and load changes
- Internal current and thermal protection
- Temperature range: - 40 °C to 125 °C
特别推荐
EDA符号、封装和3D模型
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
LDFM33PUR | 批量生产 | DFN6 3x3 | 工业 | Ecopack2 | |
LDFM33PVR | 批量生产 | DFN6 2x2 | 工业 | Ecopack2 | |
LDFMPUR | 批量生产 | DFN6 3x3 | 工业 | Ecopack2 | |
LDFMPVR | 批量生产 | DFN6 2x2 | 工业 | Ecopack2 |
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持。
样片和购买
产品型号 | Order from distributors | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | Country of Origin | Budgetary Price (US$)*/Qty | Output Tolerance (typ) | Output Current (A) (nom) | 单价(US$) | Country of Origin | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | ||||||||||||||||||
LDFMPUR | 3 distributors | 批量生产 | EAR99 | NEC | Tape and Reel | DFN6 3x3 | -40 | 125 | - | 2 | 0.5 | CHINA | | 2 | 0.5 | 0.5497 | CHINA | ||
LDFMPVR | 2 distributors | 批量生产 | EAR99 | NEC | Tape and Reel | DFN6 2x2 | -40 | 125 | - | 2 | 0.5 | CHINA | | 2 | 0.5 | 0.5497 | CHINA | ||
LDFM33PUR | 无法联系到经销商,请联系我们的销售办事处 | 批量生产 | EAR99 | NEC | Tape and Reel | DFN6 3x3 | -40 | 125 | - | 2 | 0.5 | CHINA | | 2 | 0.5 | 0.5497 | CHINA | ||
LDFM33PVR | 1 distributors | 批量生产 | EAR99 | NEC | Tape and Reel | DFN6 2x2 | -40 | 125 | - | 2 | 0.5 | CHINA | | 2 | 0.5 | 0.5497 | CHINA |