CATEGORIES

电源管理 最小化菜单

概述
产品选择器
工具与软件
资源
解决方案
eDesignSuite
开始

A low quiescent current LDO is a low-dropout voltage regulator optimized to operate with a drastically low quiescent current (Iq, or self-consumption), which is lower than or comparable to the average load current it supplies.

This feature is necessary for power-budgeted applications, such as battery-powered devices or green-compliant equipment  with long stand-by operation, where it helps extend the battery life and reduces the overall power consumption.

ST’s series of low quiescent current LDO regulators is ideal for portable consumer devices, such as smartphones, smart watches, Bluetooth earphones, and wearables. Industrial, smart building and smart-home sensors can also benefit from the very low quiescent current, both in operating and disabled (stand-by) modes. Other applications include smart meters, healthcare devices and coin-cell powered devices.

Various small footprint package options are available including the SOT23-5L, SOT323-5L, Flip-Chip4 from 0.65 x 0.65 mm and DFN from 1 x 1 mm.


精选 产品

STLQ020 Ultra-low consumption

STLQ020 series of 200 mA low-dropout voltage regulators has a quiescent current as low as 300 nA, without any compromise on performance. Thanks to a dedicated low power design and load-adaptive circuity, the STLQ020 offers much better dynamic behavior than other comparable LDOs on the market, such as higher PSRR (> 40 dB up to 200 kHz) and faster line/load transient response. It is the ideal companion to supply low-consumption microcontrollers, sensors and other small loads in space-constrained devices powered by coin or Li-Ion cells and working mainly in stand-by mode. The STLQ020’s tiny flip-chip-4 and DFN-6 packages can fit wellness monitors, medical sensors, and wireless IoT devices. The STLQ020 operates with an input voltage from 1.5 to 5.5 V, with a selection of output voltages from 0.8 to 4.5 V plus an adjustable version.

STLQ015 ultra-low quiescent current linear regulators

STLQ015系列超低功耗LDO具有1.5~5.5 V的输入电压范围,能够提供高达150 mA的电流。它们具有低至1.4 μA的静态电流(在最大负载下)和1 nA(典型值)的待机电流,为那些需要极长待机时间的应用延长了电池使用寿命。它们只需要2个小外部电容,提供了经济且节约空间的解决方案,能够为便携式和电池供电系统、电子传感器、家庭医疗器械和便携式娱乐产品内的微控制器供电。STLQ015系列具有输入电压范围宽(100 mV步内0.8 ~ 3.3 V)的特点。 

适合您的资源