ST's single-channel gate drivers for MOSFETs and IGBTs provide state-of-the-art integration, reducing BOM cost and final application dimensions, while also increasing robustness and noise immunity.
精选 视频
- PM8841 Single channel low-side gate driver
- STGAP2S Galvanically isolated 4 A single gate driver
- STGAP1AS Automotive galvanically isolated single gate driver
- TD352 Advanced IGBT/MOSFET driver
- TD351 Advanced IGBT/MOSFET driver
- PM8851 1A Low Side Gate Driver with configurable asymmetric sink/source
- TD350E Advanced IGBT/MOSFET driver