ST offers a wide range of fixed and adjustable voltage references ranging from general-purpose high-power shunts, suitable for industrial, automotive and SMPS applications, to high-precision and low-consumption shunt and series devices, suitable for battery-powered applications.
ST’s portfolio of precision voltage references include:
- High-power adjustable shunt references, with a maximum cathode current of 100 mA and an adjustable output voltage from 0.6 to 36 V.
- Micropower shunt and series references, dedicated to portable applications, with a minimum cathode current (shunt) as low as 40 µA, minimum quiescent current of 5 µA (series) and an initial accuracy as good as 0.1%.
特别推荐
- TS4431 1.224V Open Collector Shunt Voltage Reference
- TS4436 Adjustable 0.6V Open Collector Shunt Voltage Reference
- TS824-2.5 High Thermal Stability Micropower Shunt Voltage Reference
- TS33 Micropower high precision series voltage reference
- TS4041 Micropower Shunt Voltage Reference
- TS2431 Adjustable Shunt Voltage Reference
- TL431 Adjustable micropower shunt voltage reference
- TS4061 Precision micropower shunt voltage reference
- TL1431 Adjustable Voltage Reference
- TS4061V Precision micropower shunt voltage reference
- TS822 2.5V micropower shunt voltage reference
- TS821 1.225V micropower shunt voltage reference
- TS432 1.24 V adjustable shunt voltage reference
- TS431 Adjustable shunt voltage reference IC (automotive for SOT23-5)
- TS3431 1.24 V adjustable shunt voltage reference
- TL432 Adjustable voltage reference
- LM4041 Precision micropower shunt voltage reference
- TLVH431 Adjustable Shunt voltage reference
- LM4040 Precision micropower shunt voltage reference
- TS824-1.2 High Thermal Stability Micropower Shunt Voltage Reference
- TS4040 1.225V micropower shunt voltage reference