作为全球领先的电源管理解决方案供应商之一,意法半导体提供兼容所有主要标准和技术的无线电池充电器IC,采用完整的发射器和接收器芯片组。它们针对不同的实现需求做了优化,符合主流无线充电标准(包括无线充电联盟制定的Qi标准)。意法半导体的先进无线电池充电解决方案目前应用范围广泛,从智能手机等高功率系统,到可穿戴设备和可听戴设备等中低功率系统。
意法半导体的无线充电解决方案提高了业界领先的高功率充电速度,提供更好的整体用户体验。内置的专利型安全功能也确保用户安心使用无线充电解决方案。
.
精选 视频
Qi Compliant Wireless Charging Solution boosts efficiency and reverse power transfer
With increasing demand for more power and higher efficiency,
STWLC68 product family provides the solution for wireless-charging applications
with industry-leading efficiency, high power transfer and safety. ST’s newest wireless-charging products operate as both a
high-power receiver and a transmitter enabling rapid power transfer and power sharing with FOD (Foreign Object Detection) and other important ST-proprietary safety IPs.
ST’s proprietary high-voltage technology, paired with excellent mixed signal design and highest quality assurance, enables our customers to deliver cutting-edge wireless-charging products. The STWLC68 family of highly integrated devices needs a very low external BoM (Bill of Materials), ideal for integration in a wide range of applications from small wearables and appliances to larger ones like smartphones and tablets. Being WPC Qi 1.2.4 compliant, the STWLC68 is fully compatible with all Qi certified devices in the market
ST’s proprietary high-voltage technology, paired with excellent mixed signal design and highest quality assurance, enables our customers to deliver cutting-edge wireless-charging products. The STWLC68 family of highly integrated devices needs a very low external BoM (Bill of Materials), ideal for integration in a wide range of applications from small wearables and appliances to larger ones like smartphones and tablets. Being WPC Qi 1.2.4 compliant, the STWLC68 is fully compatible with all Qi certified devices in the market
Qi®-Compliant 15 W Multi-Coil Wireless Charger for Mobile Devices
STWBC-MC 15 W wireless battery-charger transmitter can control multiple charging coils, making charging less dependent on the precise position of the battery-powered device. Compliant with the latest Qi® 1.2.4 specification, the
STWBC-MC is the first transmitter specifically designed to support the
Qi MP-A15 EPP (Extended Power Profile) topology. In addition to detecting a valid receiver and selecting the most efficient coil for power transfer, it ensures extended Foreign Object Detection (FOD) through bi-directional communication with the receiver. The STWBC-MC also supports the proprietary wireless fast-charge extensions of leading smartphone manufacturers.
-
STWBC-MC
Digital controller for wireless battery chargers transmitters for Qi multicoil applications
-
STWBC-EP
Digital controller for wireless battery charger transmitters (WBC) in 15 W medium power applications
-
STWLC68
Qi-compliant inductive wireless power receiver for 5W applications
-
STWBC
Digital controller for wireless battery charger transmitters supporting Qi A11 topology
-
STWLC88
Qi-compliant inductive wireless power receiver for 50W applications
-
STWBC-WA
Digital controller for wireless battery charger transmitters for wearable and smart watches applications
-
STWBC2
Digital controller for wireless battery charger transmitters