概述
产品选择器
资源
工具与软件
解决方案
eDesignSuite
开始

ST offers new ACEPACK™ 1 and ACEPACK™ 2 Power Modules with Six-pack and CIB (converter + inverter + brake) topologies in industrial power applications including industrial motor drives, solar panels, welding tools and power management solutions.
With an embedded NTC thermistor, these highly reliable power modules offer the best compromise between conduction and switching loss, maximizing the efficiency of any converter system up to 20 kHz in hard-switching circuitries for an application range from 3 to 30 kW.
ST's power semiconductor devices offer Press-fit and additional solder options for flexible and stable mounting.

Thanks to their high configuration flexibility, these robust power modules can implement other topologies on different IGBT, MOSFET and SiC power switching applications, ensuring both a compact design and cost-effective system.  


精选 产品