概述
产品选择器
解决方案
Documentation
CAD Resources
工具与软件
eDesignSuite
开始

意法半导体的各种保护器件通过了所有认证,其领先的技术获得世界公认,达到或者超过了与面向要求苛刻的汽车、计算机、消费类、工业和电信市场的电子电路板相关的国际电气危害保护标准。 

意法半导体的汽车数据线ESD保护IC是瞬态电压抑制器或特定于应用的分立器件,针对ISO 7637-2中定义的浪涌脉冲、以及IEC 61000-4-2和ISO 10605中定义的ESD浪涌提供系统级保护。

意法半导体的汽车数据线ESD保护IC采用汽车级工艺制造,符合AEC-Q101标准,适用于标准CANbus、LINbus、以及FLEXray汽车接口。此外,意法半导体提供灵活的创新型封装解决方案,具有增强型布局选项和市面上最广泛的ESDCAN保护范围,兼容CAN、CAN-FD和Flex-ray总线。

新的ESDCAN04-2BLYESDCAN04-2BWY 器件在保护效率和寄生电容之间取得最佳平衡,而且采用SOT323-3L封装的ESDCAN06-2BWY允许客户对24 V 卡车系统使用CAN 保护。 

新的ESDA041器件采用SOD323和SOT323-3L封装,是专为电池管理系统(BMS)保护而设计的单向单线和双线TVS保护器件。它们还针对电池周边电路的保护进行了优化,可防止ESD瞬变和热插拔过冲。

 

为帮助您找到最适合应用需求的解决方案,意法半导体TVS智能选择器等在线ESD设计工具。

 

特别推荐

ESD protection for CAN, CAN-FD and LIN interfaces

After a first generation housed in an SOT23-3L package, ST is now offering new devices that ensure robust ESD protection for automotive CAN bus lines in the SOT323-3L package – 40% smaller – with a line capacitance of 3.5 pF (vs 30 pF), and a voltage range from 24 to 37 V. All ST’s ESDCAN devices work up to 175 °C and sustain up to 30 kV ISO 10605 as well as ISO 7637 surges. The series extension includes 36 V (VRM) products – ESDCAN05-2BWY and ESDCAN06-2BWY – that are compatible with 24 V systems used in trucks.

In addition, ST offers ESDLIN devices designed and intended to protect automotive LIN bus lines against electrostatic discharge (ESD) and transient voltages.

TVS产品选择器