概述
产品选择器
工具与软件
资源
解决方案
eDesignSuite
开始

意法半导体'的汽车数据线ESD保护器件属于单片式瞬态电压抑制器或专用分立器件,可以保护器件免遭ISO 7637-2所述之浪涌和IEC 61000-4-2与ISO 10605所述之ESD的损害。 它们可以保护与数据和传输线相连的元件,适于汽车信息娱乐、导航、通信和音频/视频系统等应用。

它们提供:

  • 标准CAN总线、LIN总线和FLEXray汽车接口
  • 能够灵活选择封装和集成度
  • 意法半导体’在通信系统ESD保护领域的高级专业知识,例如音频/视频和信息娱乐应用

它们利用汽车级工艺制造而成,通过了AEC-Q101认证,给定保护器件的汽车版产品可以通过产品编号中的扩展名“Y”进行识别。

精选 产品

ESD protection for CAN, CAN-FD and LIN interfaces

After a first generation housed in an SOT23-3L package, ST is now offering new devices that ensure robust ESD protection for automotive CAN bus lines in the SOT323-3L package – 40% smaller – with a line capacitance of 3.5 pF (vs 30 pF), and a voltage range from 24 to 37 V. All ST’s ESDCAN devices work up to 175 °C and sustain up to 30 kV ISO 10605 as well as ISO 7637 surges. The series extension includes 36 V (VRM) products – ESDCAN05-2BWY and ESDCAN06-2BWY – that are compatible with 24 V systems used in trucks.

In addition, ST offers ESDLIN devices designed and intended to protect automotive LIN bus lines against electrostatic discharge (ESD) and transient voltages.

适合您的资源

eDesignSuite

TVS产品选择器

支持中心或 提供反馈