意法半导体’的微处理器监控器是非常复杂的器件,具有看门狗和早期电源故障警告(电源故障输入/电源故障输出(PFI/PFO))、按钮复位和电池监控功能。
具有切换功能的微处理器监控器可在系统发生电源故障时通过自动切换到备用电池来保存SRAM数据。 芯片使能门能够在Vcc开始下降时自动为SRAM提供写保护。
- STM6825 5-pin supervisor with watchdog timer and push-button reset
- STM6824 5-pin supervisor with watchdog timer and push-button reset
- STM6823 5-pin supervisor with watchdog timer and push-button reset
- STM6822 5-pin supervisor with watchdog timer and push-button reset
- STM703 5 V supervisor with battery switchover
- STM704 5 V supervisor with battery switchover
- STM813L 5 V supervisor
- STM706P 3 V Supervisor
- STM705 5V Supervisor
- STM706 5 V Supervisor
- STM690A 5 V supervisor with battery switchover
- STM819L/M 5 V supervisor with battery switchover
- STM818L/M 5 V supervisor with battery switchover
- M40SZ100W 3 V NVRAM supervisor for LPSRAM
- STM692A 5 V supervisor with battery switchover
- STM6821 5-pin supervisor with watchdog timer and push-button reset
- STM6322 5-pin supervisor with watchdog timer and push-button reset
- STM6321 5-pin supervisor with watchdog timer and push-button reset
- STM805T/S/R 3 V supervisor with battery switchover
- STM805L 5 V supervisor with battery switchover
- STM817L/M 5 V supervisor with battery switchover
- STM806T/S/R 3 V supervisor with battery switchover
- STM802L/M 5 V supervisor with battery switchover
- STM795T/S/R 3 V supervisor with battery switchover
- STM804T/S/R 3 V supervisor with battery switchover
- STM802T/S/R 3 V supervisor with battery switchover
- STM708T/S/R 3 V Supervisor
- TSM104W Quad Operational Amplifier and Voltage Reference
- STM690T/S/R 5 V supervisor with battery switchover
- STM706T/S/R 3 V Supervisor
- TSM102 Dual Op-Amp + Dual Comparator + VRef (Bipolar), Adjustable
- STM704T/S/R 3 V supervisor with battery switchover
- STM707 5V Supervisor
- STM708 5 V Supervisor