Secure MCU solutions that comply with the highest security standards
ST’s secure microcontrollers are designed for a wide range of applications including SDA & DDA banking, identification, transport and Pay TV solutions. From traditional smart cards to innovative wearables and biometric solutions, ST offers a complete portfolio of contact, dual-interface and contactless secure microcontrollers. Find the best fit for your application among our banking, ID and transport product families – they offer dedicated hardware, software and turnkey solutions for multiple applications.

精选 视频
- CD21-Flash-Rev32 Flash-based Secure Microcontroller compliant with Calypso Revision 3 Version 3.2 Specification
- ST31P450 ST31 Dual interface, Flash secure microcontroller with enhanced security
- STPay-Topaz-18 Dual-interface DDA JavaCard platform with up to 110kbytes of user NVM
- ST31N400 ST31 Secure dual interface microcontroller including Biometry features
- ST31N500 ST31 Secure dual interface microcontroller including Biometry features
- ST31P320 ST31 Dual interface, Flash secure microcontroller with enhanced security
- STPay-Sapphire-1 Contact Banking SoC supporting broad range of payment applications
- STPay-ClamPearl Contact SDA Java Static platform with up to 8 kbytes user NVM
- ST31G256 ST31 Dual Interface, Flash Secure Microcontroller
- ST31H320 ST31 Contact, Flash Secure Microcontroller
- ST31G384 ST31 Dual Interface, Flash Secure Microcontroller
- ST31G320 ST31 Dual Interface, Flash Secure Microcontroller
- STPay-Topaz-1 Dual-interface DDA JavaCard platform with up to 60 kbytes of user NVM
- ST31N600 ST31 Secure dual interface microcontroller including Biometry features
- STPay-Tiger-2 Dual-interface DDA JavaCard platform with up to 150 kbytes of user NVM
- CD21-Flash-CLAP Flash-based Secure Microcontroller compliant with Calypso Light Application (CLAP) Specification
- STPay-Topaz-Bio DI Banking SoC supporting on-card biometrics
- STPay-Tiger-14 Dual-interface DDA JavaCard platform with up to 140 kbytes of user NVM
- STPay-Tiger-17 Dual-interface DDA JavaCard platform with up to 200 kbytes of user NVM
- STPay-Tiger-12 Dual-interface DDA JavaCard platform with up to 35 kbytes of user NVM
- STPay-BlueAmb-23 Contact DDA JavaCard platform with up to 95 kbytes of user NVM
- STPay-BlueAmb-22 Contact DDA JavaCard platform with up to 55 kbytes of user NVM
- STPay-Tiger-11 Dual-interface DDA JavaCard platform with up to 90 kbytes of user NVM
- STPay-BlueAmb-21 Contact DDA JavaCard platform with up to 40 kbytes of user NVM
- STPay-Tiger Dual-interface DDA JavaCard platform with up to 135 kbytes of user NVM
- STPay-Tiger-13b Dual-interface DDA JavaCard platform with up to 90 kbytes of user NVM
- ST31G480 ST31 Dual Interface, Flash Secure Microcontroller
- CD21-rev3 Dual interface / Calypso revision 3 with 4,8 or 18KB EEPROM
- ST31H256 ST31 Contact, Flash Secure Microcontroller
- STPay-CPA Contact CPA SDA/DDA JavaCard platform with up to 115 kbytes of user NVM
- STPay-BlackPearl Contact SDA Java Static platform with up to 15 kbytes user NVM
- ST31H128 ST31 Contact, Flash Secure Microcontroller
- ST31H192 ST31 Contact, Flash Secure Microcontroller