概述
产品选择器
解决方案
Documentation
CAD Resources
工具与软件
eDesignSuite
开始

安全MCU解决方案符合最高级别安全标准

意法半导体的安全微控制器是多种应用的理想之选,包括SDA和DDA银行业务、身份识别、交通及付费电视解决方案。从传统智能卡到创新的可穿戴和生物识别解决方案,意法半导体提供完整的接触式、双接口和非接触式安全微控制器产品组合。在我们的银行业务、身份识别及交通产品系列中找到最适合自己应用的产品,这些产品可为多种应用提供专用硬件、软件以及交钥匙解决方案。

我们的解决方案组合

银行业务和身份识别安全解决方案

下载

我们的最新资讯

nfc rfid解决方案 pdf下载

阅读更多


特别推荐

STPay-Topaz, Next-Gen Payment System-on-Chip with Increased Performance and Protection

The new STPay-Topaz family solution comes ready for embedding in smartcards, loaded with payment applications running on certified JavaCard platform, and meeting all required security and payment-scheme certifications. As the first such device manufactured in 40nm Flash technology, it is based on the ST31P450 secure microcontroller with cyber-protection, which includes the latest Arm® SecurCore® SC000™ 32-bit RISC core and cryptographic accelerators to block advanced forms of attack.

Support for a wide range of international and domestic payment schemes simplifies product management for card developers, enabling deployment in numerous markets worldwide. MIFARE Classic®, MIFARE Plus® and MIFARE® DESFire® libraries and Calypso®* are also proposed as an option, when transportation applets are required along with a banking applet.

For further information, read our blog post HERE

MIFARE, MIFARE Classic, MIFARE Plus and MIFARE DESFire are registered trademarks of NXP B.V. and are used under license.

Calypso is an open and multi-application transport/mobility ticketing standard developed and promoted by the Calypso Networks Association.