保障车辆连接性与安全性,确保安全驾驶
智能车辆中的安全解决方案可确保连接服务的安全运行,并应对主要的安全攻击,例如:服务和网络访问故障、设备克隆和伪造、数据窃听和损坏。这些解决方案覆盖了车辆所有(V2X)通信系统和车内功能(包括诊断、软件升级、安全车辆访问、支付和互联网服务以及ADAS),以确保乘客安全,避免异常的车辆行为并确保数据隐私。
为了确保智能汽车应用中的安全性和连接性,意法半导体提供了基于安全元件(SE)和嵌入式SIM(eSIM)的完整汽车级解决方案组合,从硬件到即用型解决方案,一应俱全。
ST33-A嵌入式SE和TPM,用于网关、安全汽车访问和远程信息处理
- ST33G1M2A 硬件解决方案基于ARM®SecurCore®SC300处理器,可在网关、发动机防盗系统、汽车访问和远程信息处理系统中实现极高的应用安全性。通过AEC-Q100认证,可确保安全数据存储(防篡改解决方案),包括硬件可信根和安全的端到端通信。
- 意法半导体还提供ST33GTPMA,一种交钥匙TPM解决方案,嵌入了最新一代的TPM 2.0固件。该平台符合通用标准EAL4 +,FIPS 140-2 2级和TCG(可信计算组织)要求,可提供物理和逻辑攻击防护,并确保平台完整性。
ST33-A和ST4SIM-A用于蜂窝连接的嵌入式SIM

精选 视频
- ST33G1M2A 32bit ARM® SecurCore® SC300 optimized for M2M for car
- ST33G1M0A 32bit ARM® SecurCore® SC300 optimized for M2M for car
- ST33G896A 32bit ARM® SecurCore® SC300 optimized for M2M for car
- ST33GTPMAI2C Automotive TPM 2.0 device with an I2C interface
- ST4SIM-110A SIM & eSIM system-on-chip solution for secure automotive applications
- ST33GTPMASPI Automotive TPM 2.0 device with an SPI interface
- ST4SIM-200A GSMA eSIM system-on-chip for secure automotive applications
- ST33G768A 32bit ARM® SecurCore® SC300 optimized for M2M for car
- ST33G640A 32bit ARM® SecurCore® SC300 optimized for M2M for car
- ST33G512A 32bit ARM® SecurCore® SC300 optimized for M2M for car
- ST33G384A 32bit ARM® SecurCore® SC300 optimized for M2M for car