精选 视频
特别推荐
STMicroelectronics Becomes First Chip Maker Accredited by the GSMA to Personalize eSIMs for Mobiles and Connected IoT Devices
在基于现有认证的前提下,意法半导体根据GSMA的UICC生产安全认证计划(GSMA SAS-UP),获得关于安全应用eSIM个性化数据的进一步认证,从而生产出符合GSMA安全性和可靠性规范的eSIM芯片,领先于其他芯片制造商。
个性化eSIM围绕成熟、可靠的ST33安全微控制器构建,意法半导体现在可向客户的生产设施直接交付,无需进一步编程即可使用。因此,原始设备制造商、移动网络运营商和SIM操作系统 (OS) 供应商可以通过精简eSIM供应链来节省处理开销和缩短上市时间,从而获得更高的便利性、经济性和商业效率。使用连接证书定制的eSIM具有外形更小、安全性更强、灵活性更高等特点。
如需详细了解意法半导体获得的GSMA认证,请点击此处。
- ST33G1M2M 32位ARM® SecurCore® SC300,针对M2M进行了优化
- ST33G1M0M 32位ARM® SecurCore® SC300,针对M2M进行了优化
- ST33G384M 32位ARM® SecurCore® SC300,针对M2M进行了优化
- ST33G512M 32位ARM® SecurCore® SC300,针对M2M进行了优化
- ST33G768A 32位ARM® SecurCore® SC300,针对汽车M2M进行了优化
- ST33G640A 32位ARM® SecurCore® SC300,针对汽车M2M进行了优化
- ST33G512A 32位ARM® SecurCore® SC300,针对汽车M2M进行了优化
- ST33G384A 32位ARM® SecurCore® SC300,针对汽车M2M进行了优化
- ST33G1M2A 32位ARM® SecurCore® SC300,针对汽车M2M进行了优化
- ST4SIM-201M GSMA 5G eSIM片上系统解决方案,用于安全M2M工业应用
- ST33G1M0A 32位ARM® SecurCore® SC300,针对汽车M2M进行了优化
- ST33G896A 32位ARM® SecurCore® SC300,针对汽车M2M进行了优化
- ST4SIM-201S GSMA 5G eSIM片上系统解决方案,用于安全IoT应用
- ST4SIM-201A GSMA 5G eSIM片上系统解决方案,用于安全汽车级应用
- ST33G1M2 32位ARM® SecurCore® SC300,具有用于安全元件或SIM-SWP的SWP
- ST33G512 32位ARM® SecurCore® SC300,具有用于安全元件或SIM-SWP的SWP
- ST4SIM-200M GSMA eSIM system-on-chip for secure M2M industrial applications
- ST33G1M0 32位ARM® SecurCore® SC300,具有用于安全元件或SIM-SWP的SWP
- ST33G896 32位ARM® SecurCore® SC300,具有用于安全元件或SIM-SWP的SWP
- ST33J1M8 32位ARM® SecurCore® SC300,具有安全完整性架构、AES、DES和Nescrypt公钥协处理器
- ST33G768 32位ARM® SecurCore® SC300,具有用于安全元件或SIM-SWP的SWP
- ST33G640 32位ARM® SecurCore® SC300,具有用于安全元件或SIM-SWP的SWP
- ST32F512 基于ST32 Contact ARM® Cortex®-M3的安全微控制器
- ST33K1M0M High-speed secure MCU with Arm® Cortex®-M35P CPU with high-density Flash memory Solution designed for M2M Industrial
- ST33K768M High-speed secure MCU with Arm® Cortex®-M35P CPU with high-density Flash memory Solution designed for M2M Industrial
- ST33K1M5M High-speed secure MCU with Arm® Cortex®-M35P CPU with high-density Flash memory Solution designed for M2M Industrial
- ST33K1M2M High-speed secure MCU with Arm® Cortex®-M35P CPU with high-density Flash memory Solution designed for M2M Industrial
- ST33K512M High-speed secure MCU with Arm® Cortex®-M35P CPU with high-density Flash memory Solution designed for M2M Industrial
- ST33K1M5A Automotive, high-speed secure MCU with 32-bit Arm® Cortex®-M35P CPU with SWP, ISO, SPI and I2C interfaces, and high-density Flash memory Solution designed for Automotive
- ST4SIM-110M SIM & eSIM system-on-chip solution for secure M2M industrial applications
- ST4SIM-110S SIM system-on-chip solution for secure IoT applications
- ST4SIM-200A GSMA eSIM system-on-chip for secure automotive applications
- ST4SIM-110A SIM & eSIM system-on-chip solution for secure automotive applications
- ST33G896M 32位ARM® SecurCore® SC300,针对M2M进行了优化
- ST4SIM-200S GSMA eSIM system-on-chip solution for secure IoT applications
- ST33J1M0 32位ARM® SecurCore® SC300,具有安全完整性架构、AES、DES和Nescrypt公钥协处理器
- ST33J1M1 32位ARM® SecurCore® SC300,具有安全完整性架构、AES、DES和Nescrypt公钥协处理器
- ST33J896 32位ARM® SecurCore® SC300,具有安全完整性架构、AES、DES和Nescrypt公钥协处理器
- ST32H480 Classic SIM / 32位ARM® SecurCore® SC000 CPU和480 KB高密度Flash存储器
- ST33J1M5 32位ARM® SecurCore® SC300,具有安全完整性架构、AES、DES和Nescrypt公钥协处理器
- ST33J1M3 32位ARM® SecurCore® SC300,具有安全完整性架构、AES、DES和Nescrypt公钥协处理器
- ST33G640M 32位ARM® SecurCore® SC300,针对M2M进行了优化
- ST33K1M5C 具有32位Arm的高速安全MCU® Cortex®-M35P CPU
- ST32F512M M2M的ST32安全微控制器
- ST33G768M 32位ARM® SecurCore® SC300,针对M2M进行了优化
- ST33J2M0 32位ARM® SecurCore® SC300,具有安全完整性架构、AES、DES和Nescrypt公钥协处理器
- ST33K1M2C 具有32位Arm® Cortex®-M35P CPU的高速安全 MCU
- ST33K1M0C High-speed secure MCU with 32-bit Arm® Cortex®-M35P CPU
- ST33K768C High-speed secure MCU with 32-bit Arm® Cortex®-M35P CPU
- ST32F384 基于ST32 Contact ARM® Cortex®-M3的安全微控制器