For many BSPs we can offer different kernel versions.
There is the standard kernel which gets delivered with the BSP. This is normally the kernel which supports the peripherals of the SoC the best.
Additionally we can provide you with up-to-date mainline kernel versions or kernels with Real-Time extensions such as PREEMPT_RT or Xenomai.
If you are interested in a custom kernel please contact us.
建议的服务 | 嵌入式SW |
地点 |
ST产品 |
---|