We provide complete OEM solution from end to end. Starting with basic sketches and concept we create all the necessary blueprints and design files to make a product.
We manage the complete manufacturing cycles including casing mould design, eBOM and mechanical parts sourcing through to PCB building.
Once the boards are assembled, the devices are completely tested with in house developed hardware jigs and software scripts to make sure all performs 100% as expected.
Finally we deliver a completely packaged product where the customer just needs to focus on selling and shipping.
建议的服务 | Hardware,Manufacturing |
地点 |