Prevas has the largest Scandinavian independent Industrial Linux team within design, development, customization, and longevity maintenance of industrial grade embedded Linux Board Support Packages (BSP) – including varieties of Linux like Android and uClinux. These services are handled by a core team within Industrial Linux together with a number of Linux competences spread throughout Prevas.
Prevas’ professional services within Industrial Linux cover all aspects of professional BSP work.
Prevas ensures that all development can be executed efficiently and with professional longevity maintenance as a quality target for the BSP. Starting with the early specification and technical decisions needed to enable a high quality BSP. Continuing with Quick Start BSP’s for fast tracking of early hands-on testing and evaluation, including education seminars for in-house development.
Development is finalized with delivery of a fully customized Industrial Linux (pure Linux, Android or uClinux) BSP, including an application software development kit, customized kernel, bootloader, rootfs, and deployment integration.
After delivery, Prevas continues to take responsibility for the delivered BSP. Prevas has developed a longevity maintenance program for industrial grade BSP’s, ensuring continuous upgrades and enhancements of the BSP, sustaining the value of the BSP.
When the customer product approaches end of life, Prevas helps to enhance the re-use of BSP work to ease the development of new software platforms in the future – even after 15-20 years of usage.
Prevas has a long history as a professional industrial Linux provider. Prevas provides partners and customers with great value, with support on every aspect of embedded Linux:
- Kernel development and optimization
- Boot loader development, integration, and optimization
- Application development
- Support on all known build and integration tools,
- Yocto
- LTIB
- Buildroot
- Etc.
- Production and support tool development and optimization
- In-depth Linux debugging
- Linux system optimization
Proposed Services | Embedded SW |
Site |
ST Products |
---|