The Yocto Project provides an integrated environment to develop and debug custom embedded Linux systems, similar to the commercial embedded Linux development environments.
This course targets engineers who wish to use the Yocto Project and OpenEmbedded to develop their systems, matching their exact requirements, and supporting their particular hardware. Of course the Yocto Project and OpenEmbedded take care of most of the generic details, leveraging the experience of other community developers compiling the common Open Source blocks and supporting well known hardware platforms.
At the end of this course, you will be ready to use the Yocto Project to develop your own embedded Linux system and the applications running on it.
持续时间 | 24 |
小时/周 | 24 |
语言 | English, French |
Delivery | Classroom |
亲自动手 | Yes |
核心议题 | Understanding the Yocto Project, Using it to build a |
位置 | France, Germany, Italy, Poland, Spain, UK, USA |
地点 |
ST产品 |
---|