概述
产品选择器
解决方案
Documentation
CAD Resources
工具与软件
eDesignSuite
开始

ST's Medical Ultrasound Imaging IC Solutions offer a complete range of integrated high-voltage transmitters from quad and octal, to the latest device, the state-of-the art STHV1600 ultrasound pulser IC.

It is the most integrated 16-ch ultrasound pulser IC embedding high-resolution beamforming for its 16 independent channels. The user can easily program a code excitation implementing high voltage sequence states and store the resulting pattern in the on-board RAM memory (65 kbits), supporting integration of Shear Wave elastography mode onto existing diagnostic ultrasound modalities.

The SPI control interface reduces the number of input signals and pins, to give the flexibility to manage digital inputs in CMOS or LVDS mode clocked up to 200MHz. Each channel can support up to five output levels (5-Level) and the output stages can provide up to ±2A peak output current (or ±4A, with 3-Level), independent from the high-voltage power-supply pins.

ST’s proprietary BCD6s-SOI and BCD8sSOI process technologies enable the combination of low-voltage CMOS logic, precise analog circuitry, and robust power stages on the same chip, offering unprecedented level of integration.

Typical applications:

  • Medical ultrasound imaging
  • Point-of-care ultrasound imaging
  • Non-destructive testing equipment
  • Pulse waveform generator
  • Sonar and radar systems
  • Other piezoelectric, capacitive or MEMS transducers

特别推荐

High-performance 16-channel pulser

The STHV1600 includes several global blocks including thermal protection for the logic and for each channel, under-voltage protection, and self-biased high-voltage MOSFET gate drivers with internal checks. These blocks simplify designs for ultrasound equipment and reduce the cost and size of ultrasound imaging machines, widening its potential scope from Ultraportable to High-End cart-base platforms.