从6A到60 A,从600V到1200 V,意法半导体的系列标准(125 °C) SCR采用各种通孔和表面贴装封装。它们还可采用表面贴装式D²PAK封装,确保高开关功率密度。标准晶闸管(SCR)属于我们的STPOWER系列。
在SMPS设计中,SCR用于控制浪涌电流,节省了空间,且消除了继电器的噪声。
简单的10-50 mA栅极触发驱动,元件的高压电力线开关的坚固性和可靠性是其获得广泛应用的关键。
应用范围是所有晶闸管中最广的 - 从SSR电路的未定义的开关任务负载到摩托车、助动车和三轮摩的中的目标电压调节器。
您可以点击下方的概览图,直接查看600 V、800 V或1200 V产品系列。
重复峰值关闭状态电压(V)
重复峰值关闭状态电压(V)

精选 视频
-
TN1215
12A standard SCRs
-
TXN825RG
25 A 800 V standard SCR Thyristor in TO-220 Ins.
-
TN1515-600B
15 A 600 V standard SCR Thyristor in DPAK
-
TN815
8A standard SCRs
-
BTW68
30 A standard SCR Thyristor in TOP3I
-
TN1625
16A standard SCRs
-
TN805
8A standard SCRs
-
TYN606
6A standard SCRs
-
TYN610
10A 600 V standard SCRs in TO-220AB
-
TN2540
Standard 25 A SCRs
-
TYN816
16A standard SCRs
-
TYN812
12A standard SCRs
-
BTW69-1200
50 A - 1200 Vstandard SCR Thyristor in TOP3 Ins.
-
BTW69-800
50 A - 800 Vstandard SCR Thyristor in TOP3 Ins.
-
TYN640
40 A standard SCRs
-
TYN625
25A standard SCRs
-
BTW69-600RG
50 A - 600 V standard SCR Thyristor in TOP3 Ins.
-
TYN616
16A standard SCRs
-
TYN612M
12A standard SCRs
-
TYN612
12A standard SCRs
-
TYN608
8A standard SCRs
-
BTW67
50 A standard SCR Thyristor in RD91
-
TYN1012
12A standard SCRs
-
TXN625
25A standard SCRs
-
TYN1225
25 A 1200 V Standard SCR Thyristor in TO-220AB
-
BTW69-1200N
50 A 1200 V SCR Thyristor in non-insulated TOP3
-
TYN1212
12 A 1200 V standard SCR Thyristor in TO-220AB
-
TS420-600BC
Sensitive 4 A SCRs
-
TN4050-12PI
40 A 1200 V standard SCR thyristor in TOP3 Ins.
-
TN6050-12WL
60 A 1200 V standard SCR Thyristor in TO-247LL package
-
TN4050-12WL
40 A 1200 V standard SCR thyristor in TO-247LL package
-
TN1205T-600
12 A 600 V DPAK standard SCRs
-
TN2540-12G
25 A 1200 V Standard SCR Thyristor in D2PAK
-
TYN840
40 A standard SCRs
-
TYN825
25A standard SCRs
-
TN6050-12PI
60 A 1200 V standard SCR Thyristor in TOP3 Ins.