概述
产品选择器
工具与软件
资源
解决方案
eDesignSuite
Get Started

ST’s FingerTip® family capacitive touch of controllers provides true multi-touch capability, supporting unlimited simultaneous touches. FingerTip also enhances multi-touch actions such as pinch-to-zoom, and supports stylus operations. 

The latest FingerTip series is available for selected customers for high volumes, and addresses laptop, tablets, smartphones, game consoles and trackpads. The FingerTip series enhances multi-touch actions such as pinch-to-zoom, and supports high noise immunity, advances water rejection, low power wake-up gestures and works with thick gloves.

These devices represent a marked improvement over competing technologies by providing an optimal mix of low power, small size and highly-precise multiple finger tracking in a single chip. For more information on Fingertip S series, contact your ST sales office.

Additionally ST has the resistive touch screen controller device STMPE811 that supports 4-wire resistive touch screen controller and can be used as 8-bit GPIO expander with 8-input ADC. 

适合您的资源

支持中心或提供反馈