CATEGORIES

Wireless Connectivity

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

STMicroelectronics is committed to offering reliable and cost-effective wireless connectivity solutions:

  • To connect smart objects to the internet and the cloud, or, in a broader sense, to the Internet of Things (IoT).
  • To remotely monitor, configure and control appliances and devices.
  • To replace cables & connectors with wireless communications.

Wireless Connectivity: multiple protocols for a large diversity of applications

wireless connectivity

The wireless technology behind every network features a specific communication range, power efficiency, latency, bandwidth, and networking topology. These are some of the most important parameters defined by the many standard communication protocols available as of today.

With the growing importance of wireless sensor networks and even more broadly the Internet of Things related devices, there is virtually no electronic system that does not require wireless connectivity. Typical use cases go from consumer to industrial applications such as for wearable devices, smart-building and home-automation, asset-tracking solutions, or medical devices.

Products & devices covering the widest range of wireless connectivity technologies

ST's portfolio offers an extensive variety of RF solutions covering most of the key protocols and standards as well as proprietary radio solutions.

  • Short Range

    • BLE Application Processors

      BLE Application
      Processors

    • BLE Network Co-Processors

      BLE Network
      Co-Processors

    • thread

      Thread

    • zigbee

      Zigbee

    • Ultra Wideband

      Ultra
      Wideband

    • 60 GHz Contactless

      60 GHz
      Contactless

  • Long Range

    • lora lorawan

      LoRaWAN

    • sigfox

      Sigfox

    • wireless m bus

      Wireless M-Bus

    • KNX-RF

      KNX-RF

    • Wi-Sun

      Wi-Sun

    • 6LoWPAN

      6LoWPAN

    • Proprietary Sub-1GHz

      Proprietary
      Sub-1GHz

From ultra-low-power RF transceivers to network processors ICs and a comprehensive family of Wireless System-on-Chip, including pre-certified wireless modules to simplify quick adoption of those technologies. The ST wireless portfolio covers the widest range of connectivity technologies including:

To speed up your time to market, reference designs and RF modules are available as well as a complete development ecosystem and framework with software packages, tools, protocol stacks, example applications, evaluation boards and quick start tutorials. This represents an all-in-one solution for a smarter and more connected world with the most sustainable wireless technologies.

More from Wireless Connectivity portfolio