Asia Pacific Training Platform Enrollment 
Q2, 2020

 

Date & Time Location Training Type Group
Division
BU
Product Family
Trainer Name Training Description Already have a myST account? Do not have a myST account?
APRIL
09/04/2020 09:30-17:00 China Online Platform:
Conf.call +Microsoft Teams Meeting
Disty FAE Training Level 1 AMG + IPC-industrial Ray Yao / Yolanda / Chris Lin 1. IPS(intelligent Power Switch)
2. STSpin2xx,STSpin8xx, L62xx, L64xx, STSpin32Fxx Motor control + Gate driver
Registration Closed Registration Closed
10/04/2020 13:00-17:00 China Online Platform:
Conf.call +Microsoft Teams Meeting
Disty FAE Training Level 1 AMG + IPC-industrial Pony Wang 1. Factory, Building Automation System/Application Training.(KNX , IO-Link) Registration Closed Registration Closed
15/04/2020 15:00-16:00 China Online Platform:
51diantang.com
Product training for disty PM/FAE ADG + AUTOMOTIVE DIGITAL Livia Zhang SPC560D Series online training Registration Closed Registration Closed
22/04/2020 15:00-16:00 China Online Platform:
51diantang.com
Product training for disty PM/FAE ADG + AUTOMOTIVE DIGITAL Evan Lin SPC58xC online training Registration Closed Registration Closed
22/04/2020 15:00-18:00 China Online Platform:
Vhall+Kaoshixing
Disty FAE Training level 1 MDG + MICROCONTROLLERS Sunny CHEN, Lilian YAO,
Arthur BU, Alex XU
Security Marketing and Technical training and Disty FAE Level 1 Certification-2nd Round Registration Closed Registration Closed
22-30/04/2020 9:30-17:00 China Online Platform:
QQ video +kaoshixing
Disty FAE Training level 1 MDG + MEMORY Gang WU NFC /RFID tag, dynamic tag, reader Registration Closed Registration Closed
27-28/04/2020 10:00-17:30 China Online Platform:
Conf.call +Microsoft Teams Meeting
Disty FAE Training Level 2 AMG + IPC-industrial William Zhang 1. STSpin2xx,STSpin8xx, L62xx, L64xx, STSpin32Fxx Motor control Registration Closed Registration Closed
28/04/2020 9:30-10:30 South Asia Online Platform:
Microsoft Teams Meeting and Conf.call
Disty FAE Training Level 1 AMS + GENERAL PURPOSE ANALOG & RF SC TO General Purpose Analog /Smart Power Registration Closed Registration Closed
28/04/2020 10:30-12:00 South Asia Online Platform:
Microsoft Teams Meeting and Conf.call
Disty FAE Training Level 1 AMS + IND.& POWER CONV. YK Lee Motion Control & Power Conv. Registration Closed Registration Closed
28/04/2020 14:00-15:30 South Asia Online Platform:
Microsoft Teams Meeting and Conf.call
Disty FAE Training Level 1 ADG + POWER TRANSISTORS Romel Power Discrete for Smart Power Registration Closed Registration Closed
28/04/2020 15:30-16:30 South Asia Online Platform:
Microsoft Teams Meeting and Conf.call
Disty FAE Training Level 1 ADG + DISCRETE & FILTER SC TO Protection & Filters, Thyristor & TRIAC Registration Closed Registration Closed
29/04/2020 9:30-10:30 South Asia Online Platform:
Microsoft Teams Meeting and Conf.call
Disty FAE Training Level 1 MDG + MEMORY BONNY ZHANG EEPROM / NFC /RFID Readers & Transceivers Registration Closed Registration Closed
29/04/2020 10:30-12:00 South Asia Online Platform:
Microsoft Teams Meeting and Conf.call
Disty FAE Training Level 1 MDG + MICROCONTROLLERS Tin Boon Fai STM32 MCU product roadmap and strategy sharing Registration Closed Registration Closed
29/04/2020 14:00-15:30 South Asia Online Platform:
Microsoft Teams Meeting and Conf.call
Disty FAE Training Level 1 AMS + MEMS SENSORS Chen Hong Shao 1.General Characteristic and Application of ST MEMS sensors
2.Introduction to FSM and ML
3.EVL Kits Introduction
Registration Closed Registration Closed
29/04/2020 15:00-16:00 China Online Platform:
51diantang.com
Product training for disty PM/FAE ADG + AUTOMOTIVE DIGITAL Marvin Cui SPC5 Studio online training Registration Closed Registration Closed
MAY
06/05/2020 15:00-16:00 China Online Platform:(NCC/SC/TW)
51diantang.com
Product training for disty FAE/PM/Sales in Chinese ADG + AUTOMOTIVE DIGITAL TBD PowerPC Series online training
(Different topic each time)
(Vedio can replay)
Registration Closed Registration Closed
11/05/2020 14:00-16:00 China Online Platform:
Microsoft Teams Meeting
Marketing training to DISTI PM or sales AMS + MEMS SENSORS Steven xi Product update and Hot application introduce Registration Closed Registration Closed
13/05/2020 15:00-16:00 China Online Platform:(NCC/SC/TW)
51diantang.com
Product training for disty FAE/PM/Sales in Chinese ADG + AUTOMOTIVE DIGITAL TBD PowerPC Series online training
(Different topic each time)
(Vedio can replay)
Registration Closed Registration Closed
20/05/2020 15:00-16:00 China Online Platform:(NCC/SC/TW)
51diantang.com
Product training for disty FAE/PM/Sales in Chinese ADG + AUTOMOTIVE DIGITAL TBD PowerPC Series online training
(Different topic each time)
(Vedio can replay)
Registration Closed Registration Closed
22/05/2020 10:00-12:00 China Online Platform:
Microsoft Teams Meeting
Training for Disty PM/Sales AMS + GENERAL PURPOSE ANALOG & RF Shao Xian LUO BLE, SubGHz product update Registration Closed Registration Closed
26/05/2020 17:00-18:00 China Online Platform:
exam.kaoshixing.com
Disty FAE Training Level 1 MDG + MICROCONTROLLERS Kingsly ZHAO 1. STM32L5 Disty FAE Certification level 1- 1st round of exams.
2. This is a self-learning training and online courses will be released before the exam date.
Registration Closed Registration Closed
27/05/2020 11:00-14:00 India time South Asia and India Online Platform:
Microsoft Teams Meeting and Conf.call
Training for Disty FAE Level 1 AMS + GENERAL PURPOSE ANALOG & RF Vishal Goyal/Mohit Arora BLE, SubGHz product update Registration Closed Registration Closed
27/05/2020 15:00-16:00 China Online Platform:(NCC/SC/TW)
51diantang.com
Product training for disty FAE/PM/Sales in Chinese ADG + AUTOMOTIVE DIGITAL TBD PowerPC Series online training
(Different topic each time)
(Vedio can replay)
Registration Closed Registration Closed
28/05/2020 15:30-18:00 China Online Platform:
exam.kaoshixing.com
Certification for Disty FAE in Chinese Level 1 MDG + MICROCONTROLLERS Kingsly ZHAO 1. Only online examination of MCU Certification Level 1 in Chinese.
2. The exam includes 100x questions to finish.
Registration Closed Registration Closed
28/05/2020 14:00-16:00 China Online Platform:(NCC/SC/TW)
51diantang.com
Product training for disty FAE/PM/Sales in Chinese ADG + AUTOMOTIVE DIGITAL Gino E/Alexandre DA ROCHA 1. Digital Cluster_Gino (Chinese)
2. GPS_Alexandre(English)
(Vedio can replay)
Registration Closed Registration Closed
29/05/2020 10:00-12:00 China Online Platform:
Microsoft Teams Meeting
Training for Disty PM/Sales AMS + MEMS SENSORS Edgar NI Product update and Hot application introduce Registration Closed Registration Closed
29/05/2020 10:00-12:00 Taiwan Online Platform:
Microsoft Teams Meeting and Conf.call
Training for Disty FAE Level 1 AMS + MEMS SENSORS Kay Lin 1.Sensor Product Roadmap Update
2.New Function Introduction
3.Q&A
4.Online examination
Registration Closed Registration Closed
JUN
03/06/2020 15:00-16:00 China Online Platform:(NCC/SC/TW)
51diantang.com
Product training for disty FAE/PM/Sales in Chinese ADG + AUTOMOTIVE DIGITAL TBD PowerPC Series online training
(Different topic each time)
(Vedio can replay)
Registration Closed Registration Closed
04/06/2020 15:00-18:00 China Online Platform:
live.vhall.com & exam.kaoshixing.com
Certification for Disty FAE in Chinese Level 1 MDG + MICROCONTROLLERS Kingsly ZHAO 1. STM32L5 Marketing & Technical Training.
2. Disty FAE Certification Level 1- 2nd round of exams.
Registration Closed Registration Closed
10/06/2020 15:00-16:00 China Online Platform:(NCC/SC/TW)
51diantang.com
Product training for disty FAE/PM/Sales in Chinese ADG + AUTOMOTIVE DIGITAL TBD PowerPC Series online training
(Different topic each time)
(Vedio can replay)
Registration Closed Registration Closed
11/06/2020 14:00-16:00 Korea Seoul Disty DFAE training /ST Sales Level 1 ADG + AUTOMOTIVE DIGITAL Jayce JUNG / Edwin HONG Positioning (GNSS) training for ST sales/Disty PM/Disty FAE Registration Closed Registration Closed
17/06/2020 15:00-16:00 China Online Platform:(NCC/SC/TW)
51diantang.com
Product training for disty FAE/PM/Sales in Chinese ADG + AUTOMOTIVE DIGITAL TBD PowerPC Series online training
(Different topic each time)
(Vedio can replay)
Registration Closed Registration Closed
19/06/2020 14:00-17:00 China Online Platform:(NCC/SC/TW)
51diantang.com
Training for Disty FAE/PM/Sales
Test for FAE only Level 1
ADG + SMART POWER Jarad Liu/Derek Xie/Jeffery Xu 1. Marketing product training for Audio&Power
2. FAE technical training
3. Level 1 test
(Vedio can replay)
Registration Closed Registration Closed
24/06/2020 15:00-16:00 China Online Platform:(NCC/SC/TW)
51diantang.com
Product training for disty FAE/PM/Sales in Chinese ADG + AUTOMOTIVE DIGITAL TBD PowerPC Series online training
(Different topic each time)
(Vedio can replay)
Register Now Create An Account
25/06/2020 13:00-16:00 Korea Seoul Disty DFAE training /ST Sales Level 2 ADG + LOW VOLTAGE&ST-IGAN Ian park / Eric Kim / Daniel Choi VIPower technical training for Disty FAE Register Now Create An Account
29/06/2020 10:00-12:00 Taiwan Online Platform:
Microsoft Teams Meeting and Conf.call
Training for Disty FAE Level 2 AMS + MEMS SENSORS Kay Lin 1.Evaluation Kit / Development Kit Introduction
2.SW LIB Introduction
3.Q&A
4.Online examination
Register Now Create An Account
30/06/2020 10:00-11:30 Taiwan Taipei Marketing training for ST/Sales, Disty/PM/FAE AMS + IND.& POWER CONV. Tom LIN AC/DC Product introduction Register Now Create An Account
30/06/2020 10:00-11:30 China Shenzhen Marketing training for ST/Sales, Disty/PM/FAE AMS + IND.& POWER CONV. Youth TAN, Gordon HU AC/DC Product introduction Register Now Create An Account
30/06/2020 10:00-11:30 China Shanghai Marketing training for ST/Sales, Disty/PM/FAE AMS + IND.& POWER CONV. Jodie WANG AC/DC Product introduction Register Now Create An Account