
Asia Pacific Training Platform Enrollment
Q2, 2022
Date & Time | Location | Training Type | Group / Division / BU / Product Family | Trainer Name | Training Description | Registration Deadline |
April | ||||||
2022-04-08 9:00am-6:00pm(GMT+8) | China Beijing (北京市海淀区中关村创业大街 拓荒族咖啡2楼) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/MICROCONTROLLERS/MCD/WB | Terry HAN Min DU Alex XU | 1. Marketing information sharing, and techincal training basing on P-Nucleo-WB55. 2. Online Examination of WB Certification Level 1 in Chinese is 1 hour 3. Only DFAE attending the offline training can join the exam. | 2022/04/02 Register Now |
2022-04-14 2:00pm-4:00pm(GMT+9) | Online (Korea Seoul) Microsoft Teams Meeting | Disty FAE Technical Training in Korean | AMS/IND.& POWER CONV./IPC/Motion Control | Ricky Kim | STSPIN family overall and Hand on. | 2022/04/08 Register Now |
2022-04-14 9:30am-5:30pm(GMT+8) | Online(China: NCC&SC) Microsoft Teams meeting | Disty FAE/Disty PM Marketing and Technical Training and Examination in Chinese | AMS/GENERAL PURPOSE ANALOG & RF/RF/BlueNRG & S2-LP | 1. YiBin Cai 2. Lucien Kuang 3. Joshua Zhu | Online Webinar training of BlueNRG & Spirit series product. | 2022/04/08 Register Now |
2022-04-18 10:00am-12:00pm(GMT+8) | Online (Asia Paific: China/Taiwan) Microsoft Teams Meeting | Disty FAE Product Technical Training in Chinese | AMS/IMAGING/PEIM/Time of Flight (TOF) | Andy LIN | TOF Presence Technical Training (中文) | By invitation Only |
2022-04-20 9:30am ~5:00pm(GMT+8) | Taiwan Taipei (ST Taipei office) | Disty FAE & Customer Technical Training | MDG/MICROCONTROLLERS/MCD/STM32H7 | Steven Liao | STM32H7 MCU with graphic solution (TouchGFX) | 2022/04/19Register Now |
2022-04-21 2:00pm ~ 4:00pm(GMT+9) | Online (Korea Seoul) Microsoft Teams Meeting | ST TOF Product Technical Training in Korean for Disty FAE | AMS/IMAGING/PEIM/Time of Flight (TOF) | 1. Ju Shin 2. Bryan Nam 3. Alex Seo 4. HD Nam | ST TOF product introduction and SW/HW integration. | 2022/03/18Register Now |
2022-04-21 10:00am ~12:00pm (GMT+8) | Online (Asia Paific: China/Taiwan) Microsoft Teams Meeting | Product Technical Training For Disty FAE in Chinese | AMS/IMAGING/PEIM/Ambient Light Sensor | Henry HUANG | ALS Product Technical Training(中文) | 2022/04/20Register Now |
2022-04-25 9:00am-5:00pm(GMT+8) | Online(China: NCC&SC) Microsoft Teams meeting | Disty FAE Product Technical Training | AMS/GENERAL PURPOSE ANALOG & RF/CONDITIONING & INTERFACES/LOGIC_INTERFACES_SUPERVISORS/SIGNAL CONDITIONING AND SUPPLY M | Jerry Yang | GPA-Conditioning & Interfaces Certification Test name: Conditioning & Interfaces (1) Conditioning & Interfaces (2) | 2022/03/25Register Now |
2022-04-26 9:00am-5:00pm(GMT+8) | Online(China: NCC&SC) Microsoft Teams meeting | Disty FAE Product Technical Training | AMS/GENERAL PURPOSE ANALOG & RF/POWER MANAGEMENT/DC-DC CONVERTERS/HOT SWAP CONVERTER/LED DRIVERS/LINEAR VR/LVR&R ASSP/TIMING CIRCUITS/VOLTAGE REFERENCES | Andy Bai | GPA-Power Management Certification Test name: Power Management (1) Power Management (2) | 2022/03/25Register Now |
2022-04-27 11:00am-12:00pm(GMT+8) | Online (ASEAN, ANZ) Microsoft Teams Meeting | Disty FAE Training | MDG/MEMORY/MMY/EEPROM, ST25 | 1. Bonny ZHANG 2. Shan Shan SOH | EEPROM & NFC product & application update | 2022/04/26Register Now |
2022-04-27 9:00am-6:00pm(GMT+8) | Online (China :NCC&SC): Bilibili online courses and Kaoshixing.com | Disty FAE Technical Training and Examination in Chinese | MDG/MEMORY/MMY/ST25 | Gang WU | 1. Take online courses on bilibili 2. Online Examination 3. Please register the training before deadline, or you can’t join the training and certification exam. | 2022/04/22Register Now |
2022-04-27 2:00pm-3:00pm(GMT+8) | Online (India) Microsoft Teams Meeting | Disty FAE Training | MDG/MEMORY/MMY/EEPROM, ST25 | 1. Amit SETHI 2. Shan Shan SOH | EEPROM & NFC product & application update | 2022/04/26Register Now |
2022-04-28 2:00pm-3:00pm(GMT+8) | Online (China :NCC&SC) Microsoft Teams Meeting | ST MEMS Product Marketing Training | AMS/MEMS SENSORS/MEMS | Eric Dong | ST TMOS Human Presence Sensor Introduction | 2022/04/28Register Now |
May | ||||||
2022-05-12 2:00pm ~5:00pm (GMT+8) | Online (Asia Paific: China/Taiwan) Microsoft Teams Meeting | Disty FAE Product Technical Training and Certificate Test | AMS/IMAGING/PEIM/Time of Flight (TOF) | Zhiyuan HAN | 2:00pm-4:00pm: TOF L1 Technical Training (中文) 4:00pm-5:00pm TOF L1 Certificate Test (测验) | 2022/05/11Register Now |
2022-05-13 09:00am~5:00pm (GMT+8) | Online(Greater China & Taiwan) Microsoft Teams meeting | Disty FAE Product Technical training | ADG/POWER TRANSISTORS/PTD IGBT & IPM/IGBT & IPM | Junying Sun | IGBT & IPM Certification Test name: IGBT & IPM(1) | 2022/05/03Register Now |
2022-05-18 9:30am~5:00pm (GMT+8) | Taiwan Taipei (ST Taipei office) | Disty FAE & Customer Technical Training | MDG/MICROCONTROLLERS/MCD/STM32 Security | Bossen Wu | STM32 Security Training | 2022/05/17Register Now |
2022-05-19 2:00pm~5:00pm (GMT+8) | Online(China :NCC&SC) Microsoft Teams Meeting | Disty PM/FAE marketing and Technical Training | MDG/Wireless/RFC/ST60 | 1) Danny Sheng 2) Hao Li 3) Charles Cui | 1. ST60 A2, A3 product introduction. 2. ST60 marketing and application. 3. ST60 Discovery/Evaluation kit introduction and operation. | 2022/05/10Register Now |
2022-05-20 09:00am~5:00pm (GMT+8) | Online(Greater China & Taiwan) Microsoft Teams meeting | Disty FAE Product Technical training | AMS/IND.& POWER CONV./INDUSTRIAL & POWER CONVERSION/POWER CONVERSION | Youth Tan | IPC-Power Conversion Certification Test name:Power Conversion (1) | 2022/05/03Register Now |
2022-05-23 09:00am~5:00pm (GMT+8) | Online(Greater China & Taiwan) Microsoft Teams meeting | Disty FAE Product Technical training | ADG/DISCRETE & FILTER/DFD THYR TRIAC & RECTIFIER/Rectifier/THYRISTOR | Paul Zhang | DFD-THYRISTOR Certification Test name:Thyristors (1 ) | 2022/05/03Register Now |
2022-05-24 09:00am~5:00pm (GMT+8) | Online(Greater China & Taiwan) Microsoft Teams meeting | Disty FAE Product Technical training | ADG/DISCRETE & FILTER/DFD THYR TRIAC & RECTIFIER/Rectifier/THYRISTOR | Alvin Chen | DFD-Rectifier Certification Test name: Rectifier(1) | 2022/05/03Register Now |
2022-05-24 09:00am~5:00pm (GMT+8) | Online(Greater China & Taiwan) Microsoft Teams meeting | Disty FAE Product Technical training | ADG/LOW VOLTAGE& ST-IGAN/LGS LV MOSFET/LV MOS | Alvin Chen | LV MOS Certification Test name:LV MOS(1) | 2022/05/03Register Now |
2022-05-24 09:00am~5:00pm (GMT+8) | Online(Greater China & Taiwan) Microsoft Teams meeting | Disty FAE Product Technical training | ADG/POWER TRANSISTORS/PTD HIGH VOLTAGE/PTD HIGH VOLTAGE | Alvin Chen | HV MOSFET Certification Test name: HV MOSFET(1) | 2022/05/03Register Now |
2022-05-24 11:00am~5:00pm (GMT+8) | Offline: Singapore BHQ Online : ASEAN and India, via Mircosoft Teams meeting) | Disty FAE Technical Training | MDG/MICROCONTROLLERS/MCD/STM32WB,STM32WL,STM32MP1 | 1. XIONG Feng 2. Amit KUMAR | 1. STM32WB15/10 Overview (2hours) 2. STM32MP1 based LoRaWAN (RAK2287 module) gateway + STM32WL Node setting up overview (3hours) | 2022/05/24Register Now |
2022-05-26 09:00am~5:00pm (GMT+8) | Online(Greater China & Taiwan) Microsoft Teams meeting | Disty FAE Product Technical training | ADG/POWER TRANSISTORS/PTD NEW MAT & PWR SOLUTION/SiC MOS/Power Module | James Dong | SiC MOS/Power Module Certification Test name:SiC MOS/Power Module(1) | 2022/05/03Register Now |
2022-05-27 10:00am ~12:30pm (GMT+9) | Korea Seoul (ST office 24F Halla Room) | Disty FAE Technical Training in Korean | ADG/POWER TRANSISTORS/1)HV MOS, 2)IGBT&IPM, 3)SiC MOS/Power Module | Yg KIM | PTD: Level 2 technical training. | 2022/05/20Register Now |
2022-05-27 13:30pm ~16:00pm (GMT+9) | Korea Seoul (ST office 24F Halla Room) | Disty FAE Technical Training in Korean | ADG/DISCRETE & FILTER/DFD * Rectifier * Thyristor/Rectifier & Thyristors | Brooks JEON | Rectifier & Thyristor Level 2 technical training. | 2022/05/20Register Now |
2022-05-30 09:00am~5:00pm (GMT+8) | Online(Greater China & Taiwan) Microsoft Teams meeting | Disty FAE Product Technical training | ADG/DISCRETE & FILTER/DFD PROTECTION & FILTER/Protection & Filter | Dylan Deng | DFD-ipad & protection Certification Test name: Protection & Filter (1) | 2022/05/03Register Now |
2022-05-31 09:00am~5:00pm (GMT+8) | Online(Greater China & Taiwan) Microsoft Teams meeting | Disty FAE Product Technical training | AMS/IND.& POWER CONV./INDUSTRIAL & POWER CONVERSION/MOTION CONTROL & AUTOMATION | Pony Wang | IPC-kNX&IO-LINK Certification Test name: Automation(1) | 2022/05/03Register Now |
2022-05-31 2:00pm ~3:00pm (GMT+8) | Online (ASEAN, ANZ, INDIA) Microsoft Teams Meeting | Disty FAE Technical Training | MDG/MEMORY/MMY/ST25 | Shan Shan SOH | Technical training on NFC wireless charging | 2022/05/30Register Now |
JUNE | ||||||
2022-06-01 9:00am~5:00pm (GMT+8) | Online(Greater China & Taiwan) Microsoft Teams meeting | Disty FAE Product Technical training | AMS/IND.& POWER CONV./INDUSTRIAL & POWER CONVERSION/MOTION CONTROL & AUTOMATION | 1. Chris Lin 2. Eric Lo 3. Betty Guo | IPC-Gate Drivers and Motor Drivers Certification Test name: Motor and Gate Driver (1) | 2022/05/03Register Now |
2022-06-02 9:00am~5:00pm (GMT+8) | Online(Greater China & Taiwan) Microsoft Teams meeting | Disty FAE Product Technical training | AMS/IND.& POWER CONV./INDUSTRIAL & POWER CONVERSION/MOTION CONTROL & AUTOMATION | 1. Ray Yao 2. Eric Lo | IPS and Isolated Interface Certification Test name: IPS and Isolated Interfaces (1) | 2022/05/03Register Now |
2022-06-06 9:00am~5:00pm (GMT+8) | Online(Greater China & Taiwan) Microsoft Teams meeting | Disty FAE Product Technical training | AMS/Data storage & Custom PMICs/Computing /Multi-phase DCDC and PMICs | 1. Jacob Hu 2. Jimy Lin | Computing and PMICs Certification Test name :Computing and PMICs(1) | 2022/05/03Register Now |
2022-06-07 9:00am~5:00pm (GMT+8) | Online(Greater China & Taiwan) Microsoft Teams meeting | Disty FAE Product Technical training | AMS/IND.& POWER CONV./INDUSTRIAL & POWER CONVERSION/Medical & Ultrasound | Terry ZHENG | IPC-UltrasoundCertification Test name : Ultrasound (1) | 2022/05/03Register Now |
2022-06-09 09:30am~5:30pm (GMT+8) | Online (China :NCC&SC): Mircosoft Teams meeting | Disty FAE Technical training in Chinese | AMS/MEMS SENSORS/MEMS/ motion sensor and environment sensor | China MEMS FAE team | 1. MEMS motion sensor Level 1 Certification Training. 2. MEMS environment sensor Level 1 Certification Training. | 2022/06/06Register Now |
2022-06-10 9:00am-6:00pm (GMT+8) | China Beijing (北京市海淀区中关村创业大街 拓荒族咖啡2楼) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/MICROCONTROLLERS/MCD/WL | Robin ZHANG Tomas LI Alex XU | 1. Marketing information sharing, and techincal training basing on NUCLEO-WL55JC2. 2. DFAE needs to prepare NUCLEO-WL55JC2 and tools by themselves. 3. Online Examination of WL Certification Level 1 in Chinese is 1 hour 4. Only DFAE attending the offline training can join the exam. | 2022/06/06Register Now |
2022-06-10 9:00am~6:00pm (GMT+8) | China Shanghai (ST Shanghai New Office 17 floor Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/MICROCONTROLLERS/MCD/WL | Yao Zhao Willee GONG Wayne XIONG | 1. Marketing information sharing, and techincal training basing on NUCLEO-WL55JC2. 2. DFAE needs to prepare NUCLEO-WL55JC2 and tools by themselves. 3. Online Examination of WL Certification Level 1 in Chinese is 1 hour 4.Only DFAE attending the offline training can join the exam. | 2022/06/06Register Now |
2022-06-10 9:00am~6:00pm (GMT+8) | China Shenzhen (ST Shenzhen TCL Office Changjiang Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/MICROCONTROLLERS/MCD/WL | Terry Han David LIU Min DU | 1. Marketing information sharing, and techincal training basing on NUCLEO-WL55JC2. 2. DFAE needs to prepare NUCLEO-WL55JC2 and tools by themselves. 3. Online Examination of WL Certification Level 1 in Chinese is 1 hour. 4. Only DFAE attending the offline training can join the exam. | 2022/06/06Register Now |
2022-06-14 10:00am~12:00pm (GMT+8) | Online (Asia Paific: China/Taiwan) Microsoft Teams Meeting | Disty PM/Sales Product Marketing Training in Chinese | AMS/IMAGING/PEIM/Time of Flight (TOF) | Jerry CHANG | TOF Product Marketing Training (中文) | 2022/06/13Register Now |
2022-06-15 2:00pm-4:30pm (GMT+9) | Korea Seoul (ST Office 19F Taebak Room) | Disty FAE Technical Training in Korean | ADG/LOW VOLTAGE& ST-IGAN/LGS VIPOWER/High Side Driver,OMNIFET,Motor Control | Eric KIM | ST VIPower HSD/LSD/Motor Control product Technical Training. | 2022/06/03Register Now |
2022-06-16 2:00pm-4:45pm (GMT+8) | Online (China :NCC&SC) ClassMaker.Com | Disty FAE Certification Test | AMS/MEMS SENSORS/MEMS/ motion sensor and environment sensor | Jie Yu | 1. MEMS motion sensor Level 1 Certification Test. 2. MEMS environment sensor Level 1 Certification Test. | 2022/06/13Register Now |
2022-06-17 09:30am~10:15am (GMT+8) | Online(China: NCC&SC)Microsoft Teams meeting | Disty FAE Product Technical training | AMS/GENERAL PURPOSE ANALOG & RF/CONDITIONING & INTERFACES | Andy Bai | 1. GPA-Conditioning & Interfaces Certification Test name:Conditioning & Interfaces (2) 2. Only DFAE Which have pass Level 1 can join this training 3. This section describes the requirements for Level 2 Exam | 2022/06/10Register Now |
2022-06-17 10:45am~11:30am (GMT+8) | Online(China: NCC&SC)Microsoft Teams meeting | Disty FAE Product Technical training | AMS/GENERAL PURPOSE ANALOG & RF/POWER MANAGEMENT | Andy Bai | 1. GPA-Power Management Certification Test name:Power Management (2) 2. Only DFAE Which have pass Level 1 can join this training 3. This section describes the requirements for Level 2 Exam | 2022/06/10Register Now |
2022-06-22 2:00pm-4:30pm (GMT+9) | Korea Seoul (ST Office, 24F Halla) | Disty FAE Technical Training in Korean | ADG/PROCESSING & RF/APR MCUS/Stellar, SR6P7/SR6G7 | Ted Lim | Stellar MCU technical overview. | 2022/06/10Register Now |
2022-06-22 9:00am-6:00pm (GMT+8) | Beijing (北京市海淀区中关村创业大街 拓荒族咖啡2楼) | Disty FAE/Disty PM Marketing Technical Training in Chinese | MDG/MICROCONTROLLERS/MCD/AI | Lisa Ding Wendy Li | 1. ST Cube. AI introduction with hands-on basing on Wio Lite AI Kits. 2. DFAE needs to prepare Wio Lite AI Kits and tools by themselves thru link: https://www.seeedstudio.com/Wio-Lite-AI-p-5119.html | 2022/06/15Register Now |
2022-06-22 9:00am-6:00pm (GMT+8) | Shanghai (ST Shanghai New office 17 floor Shanghai and Geneva Meeting Room) | Disty FAE/Disty PM Marketing Technical Training in Chinese | MDG/MICROCONTROLLERS/MCD/AI | Lisa Ding Di Li | 1. ST Cube. AI introduction with hands-on basing on Wio Lite AI Kits. 2. DFAE needs to prepare Wio Lite AI Kits and tools by themselves thru link:https://www.seeedstudio.com/Wio-Lite-AI-p-5119.html | 2022/06/15Register Now |
2022-06-22 9:00am-6:00pm (GMT+8) | Shenzhen (ST Shenzhen TCL Office Changjiang Meeting Room) | Disty FAE/Disty PM Marketing Technical Training in Chinese | MDG/MICROCONTROLLERS/MCD/AI | Lisa Ding Yijun Deng | 1. ST Cube. AI introduction with hands-on basing on Wio Lite AI Kits. 2. DFAE needs to prepare Wio Lite AI Kits and tools by themselves thru link:https://www.seeedstudio.com/Wio-Lite-AI-p-5119.html | 2022/06/15Register Now |
2022-06-22 9:30am-5:00pm (GMT+8) | Taiwan Taipei (ST Taipei office) | Disty FAE & Customer Technical Training | MDG/MICROCONTROLLERS/MCD/STM32G4 | Kevin Liang | STM32G4 Training | 2022/06/21Register Now |
2022-06-23 3:00pm-5:00pm (GMT+9) | Korea Seoul (ST Seoul office) | Disty FAE/Disty PM Marketing and Quiz in English | MDG/MICROCONTROLLERS/MCD/All General Prodcut | Brandon LEE | Quiz for DFAE Level 1 Cetification | 2022/06/17Register Now |
2022-06-28 2:00pm-4:30pm(GMT+9) | Online (Korea Seoul) Microsoft Teams Meeting | Disty FAE Technical Training in Korean | AMS/GENERAL PURPOSE ANALOG & RF/LOW POWER RF/RF | Kyle SUNG | BlueNRG-LPS product Technical Training. | 2022/06/24Register Now |
2022-06-28 10:00am-12:00pm (GMT+8) | Online (Asia Paific: China/Taiwan/South Asia &India/Korea) Microsoft Teams Meeting | Product Marketing Training For Disty PM/Sales in English | AMS/IMAGING/PEIM/Time of Flight (TOF) | Jerry CHANG | TOF Product Marketing Training (English) | 2022/06/27Register Now |
2022-06-30 9:00am-6:00pm (GMT+8) | Beijing (北京市海淀区中关村创业大街 拓荒族咖啡2楼) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/MICROCONTROLLERS/MCD/General Product | Tomas LI Alex XU | 1. Marketing information sharing, and techincal training. 2. Online Examination of GP Certification Level 1 in Chinese is 3 hour 3. Only DFAE attending the offline training can join the exam. | 2022/06/27Register Now |
2022-06-30 9:00am-6:00pm (GMT+8) | China Shanghai (ST Shanghai New Office 17 floor Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/MICROCONTROLLERS/MCD/General Product | Kingsly ZHAO Leo ZHANG; | 1. Marketing information sharing, and techincal training. 2. Online Examination of GP Certification Level 1 in Chinese is 3 hour 3. Only DFAE attending the offline training can join the exam. | 2022/06/27Register Now |
2022-06-30 9:00am-6:00pm (GMT+8) | China Shenzhen (ST Shenzhen TCL Office Changjiang Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/MICROCONTROLLERS/MCD/General Product | Jim WEI Micheal LIANG; | 1. Marketing information sharing, and techincal training. 2. Online Examination of GP Certification Level 1 in Chinese is 3 hour 3. Only DFAE attending the offline training can join the exam. | 2022/06/27Register Now |