
Asia Pacific Training Platform Enrollment
Q3, 2022
Date & Time | Location | Training Type | Group / Division / BU / Product Family | Trainer Name | Training Description | Registration Deadline |
July | ||||||
2022-07-06 9:00am-6:00pm (GMT+8) | China Beijing (北京市海淀区中关村创业大街 拓荒族咖啡2楼) | Disty FAE/Disty PM Marketing Technical Training in Chinese | MDG/MICROCONTROLLERS/MCD/MP1 | Matheiu's Team | 1. Marketing information sharing, and techincal training basing onSTM32MP157F-DK2 . 2. DFAE needs to prepare STM32MP157F-DK2 and tools by themselves. | 2022/06/29 Register Now |
2022-07-07 2:00pm ~ 4:00pm (GMT+9) | Online(Korea) Microsoft Teams Meeting | ST TOF Product Technical Training in Korean for Disty FAE | AMS/IMAGING/PEIM/Time of Flight (TOF) | Ju Shin and Alex Seo | VL53L5CX product introduction & SW/HW integration. | 2022/07/06 Register Now |
2022-07-08 9:00am-6:00pm (GMT+8) | China Beijing (北京市海淀区中关村创业大街 拓荒族咖啡2楼) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/MICROCONTROLLERS/MCD/Ecosystem | Cherrian CUI | 1. Marketing information sharing, and techincal training basing on NUCLEO-U575ZI-Q. 2. DFAE needs to prepare NUCLEO-U575ZI-Q and tools by themselves. 3. Online Examination of Ecosystem Certification Level 1 in Chinese is 1 hour, only DFAE attending the offline training can join the exam. | 2022/07/01 Register Now |
2022-07-08 9:00am-6:00pm (GMT+8) | China Shanghai (ST Shanghai New office 17 floor Shanghai and Geneva Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/MICROCONTROLLERS/MCD/Ecosystem | Stephane RAINSARD | 1. Marketing information sharing, and techincal training basing on NUCLEO-U575ZI-Q. 2. DFAE needs to prepare NUCLEO-U575ZI-Q and tools by themselves. 3. Online Examination of Ecosystem Certification Level 1 in Chinese is 1 hour, only DFAE attending the offline training can join the exam. | 2022/07/01 Register Now |
2022-07-08 9:00am-6:00pm (GMT+8) | China Shenzhen (ST Shenzhen TCL Office Changjiang Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/MICROCONTROLLERS/MCD/Ecosystem | Hai feng Yang | 1. Marketing information sharing, and techincal training basing on NUCLEO-U575ZI-Q. 2. DFAE needs to prepare NUCLEO-U575ZI-Q and tools by themselves. 3. Online Examination of Ecosystem Certification Level 1 in Chinese is 1 hour, only DFAE attending the offline training can join the exam. | 2022/07/01 Register Now |
2022-07-11 09:00am~5:00pm (GMT+8) | Online: China/ NCC&SC Microsoft Teams Meeting | Disty FAE Product Technical training | AMS/GENERAL PURPOSE ANALOG /CONDITIONING & INTERFACES/LOGIC_INTERFACES_SUPERVISORS/SIGNAL CONDITIONING AND SUPPLY M | Andy Bai | 1. GPA-Conditioning & Interfaces Product Technical training. 2. Certification Test name: Conditioning & Interfaces (1) Conditioning & Interfaces (2) | 2022/06/24 Register Now |
2022-07-12 09:00am~5:00pm (GMT+8) | Online: China/ NCC&SC Microsoft Teams Meeting | Disty FAE Product Technical training | AMS/GENERAL PURPOSE ANALOG /POWER MANAGEMENT/DC-DC CONVERTERS/HOT SWAP CONVERTER/LED DRIVERS/LINEAR VR/LVR&R ASSP/TIMING CIRCUITS/VOLTAGE REFERENCES | Andy Bai | 1. GPA-Power Management Product Technical training. 2. Certification Test name: Power Management (1) Power Management (2) | 2022/06/24 Register Now |
2022-07-13 9:00am-6:00pm (GMT+8) | China Shenzhen (ST Shenzhen TCL Office Changjiang Meeting Room) | Disty FAE/Disty PM Marketing Technical Training in Chinese | MDG/MICROCONTROLLERS/MCD/MP1 | Matheiu's Team | 1. Marketing information sharing, and techincal training basing on STM32MP157F-DK2. 2. DFAE needs to prepare STM32MP157F-DK2 by themselves. | 2022/07/06 Register Now |
2022-07-13 3:00 pm~5:00pm (GMT+9) | Online (Korea) Microsoft Teams Meeting | Reigncomtech and INSEM FAE/ PM Marketing and ST MEMS (TMOS) | AMS/MEMS SENSORS/Consumer MEMS/TMOS | Jerry Ji | ST TMOS Product training | 2022/07/13 Register Now |
2022-07-14 10:00 am~1:00pm (GMT+5:30) IST | Online (ASEAN, ANZ, INDIA) Microsoft Teams Meeting | Disty FAE Technical Training | AMS/GENERAL PURPOSE ANALOG & RF/GPA/BlueNRG and SPIRIT | Mohit ARORA | Level Training covering the portfolio of LPRF with available tools, resources and getting started | Canceled |
2022-07-15 9:00am-6:00pm (GMT+8) | China Shanghai (ST Shanghai New office 17 floor Shanghai and Geneva Meeting Room) | Disty FAE/Disty PM Marketing Technical Training in Chinese | MDG/MICROCONTROLLERS/MCD/MP1 | Matheiu's Team | 1. Marketing information sharing, and techincal training basing on STM32MP157F-DK2. 2. DFAE needs to prepare STM32MP157F-DK2 and tools by themselves. | 2022/07/08 Register Now |
2022-07-15 1:30 pm - 4:30 pm (GMT+8) | Taiwan Taipei ST Taipei office 10F Training Room | Disty FAE, Technical Training and Examination in Chinese | AMS/MEMS SENSORS/MEMS/Sensor | Kay LIN | 1. Sensor Product Roadmap Update 2. New Function Introduction 3. Examination (Motion MEMS + Enviromental Sensor) | 2022/07/08 Register Now |
2022-07-20 9:30am ~12:30pm (GMT+8) | Online: Taiwan/Taipei Microsoft Teams Meeting | Disty FAE & Customer Technical Training | MDG/MICROCONTROLLERS/MCD/STM32U5 | Ethan Huang | STM32U5 MCU Technical Training | 2022/07/19 Register Now |
2022-07-21 9:00am-6:00pm (GMT+8) | China Beijing (北京市海淀区中关村创业大街 拓荒族咖啡2楼) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/MICROCONTROLLERS/MCD/GUI | Cherrian CUI; Raymond WANG; Alex XU; | 1. Marketing information sharing, and techincal training basing on STM32H7B3I-DK. 2. DFAE needs to prepare STM32H7B3I-DK and tools by themselves. 3. Online Examination of Ecosystem Certification Level 1 in Chinese is 1 hour, only DFAE attending the offline training can join the exam. | 2022/07/14 Register Now |
2022-07-21 9:00am-6:00pm (GMT+8) | China Shanghai (ST Shanghai New office 17 floor Shanghai and Geneva Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/MICROCONTROLLERS/MCD/GUI | Bronco SUI; Andy DU; Mike YUAN; | 1. Marketing information sharing, and techincal training basing on STM32H7B3I-DK. 2. DFAE needs to prepare STM32H7B3I-DK and tools by themselves. 3. Online Examination of Ecosystem Certification Level 1 in Chinese is 1 hour, only DFAE attending the offline training can join the exam. | 2022/07/14 Register Now |
2022-07-21 9:00am-6:00pm (GMT+8) | China Shenzhen (ST Shenzhen TCL Office Changjiang Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/MICROCONTROLLERS/MCD/GUI | Eric Huang; Steven LIU; Micheal LIANG; | 1. Marketing information sharing, and techincal training basing on STM32H7B3I-DK. 2. DFAE needs to prepare STM32H7B3I-DK and tools by themselves. 3. Online Examination of Ecosystem Certification Level 1 in Chinese is 1 hour, only DFAE attending the offline training can join the exam. | 2022/07/14 Register Now |
2022-07-26 9:00am-6:00pm (GMT+8) | China Beijing (北京市海淀区中关村创业大街 拓荒族咖啡2楼) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 2 in Chinese | MDG/MICROCONTROLLERS/MCD/AI | AP AI Competence Center | 1. ST AI introduction and ST NanoedgeAI introduction basing on STEVAL-MKSBOX1V1. 2. DFAE needs to prepare STEVAL-MKSBOX1V1 and tools by themselves. 3. Knowledge of STM32 MCU&MPU is required for DFAE. 4. Online Examination of AI Certification Level 2 in Chinese is 1 hour, only DFAE attending the offline training can join the exam. | 2022/07/19 Register Now |
2022-07-26 9:00am-6:00pm (GMT+8) | China Shanghai (ST Shanghai New office 17 floor Shanghai and Geneva Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 2 in Chinese | MDG/MICROCONTROLLERS/MCD/AI | AP AI Competence Center | 1. ST AI introduction and ST NanoedgeAI introduction basing on STEVAL-MKSBOX1V1. 2. DFAE needs to prepare STEVAL-MKSBOX1V1 and tools by themselves. 3. Knowledge of STM32 MCU&MPU is required for DFAE. 4. Online Examination of AI Certification Level 2 in Chinese is 1 hour, only DFAE attending the offline training can join the exam. | 2022/07/19 Register Now |
2022-07-26 9:00am-6:00pm (GMT+8) | China Shenzhen (ST Shenzhen TCL Office Changjiang Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 2 in Chinese | MDG/MICROCONTROLLERS/MCD/AI | AP AI Competence Center | 1. ST AI introduction and ST NanoedgeAI introduction basing on STEVAL-MKSBOX1V1. 2. DFAE needs to prepare STEVAL-MKSBOX1V1 and tools by themselves. 3. Knowledge of STM32 MCU&MPU is required for DFAE. 4. Online Examination of AI Certification Level 2 in Chinese is 1 hour, only DFAE attending the offline training can join the exam. | 2022/07/19 Register Now |
2022-07-28 9:00am-6:00pm (GMT+8) | China Beijing (北京市海淀区中关村创业大街 拓荒族咖啡2楼) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/MICROCONTROLLERS/MCD/Security | Cherrian CUI; Tomas LI; Alex XU; | 1. Marketing information sharing, and techincal training basing on NUCLEO-U575ZI-Q. 2. DFAE needs to prepare NUCLEO-U575ZI-Q and tools by themselves. 3. Refreshing the 2021Y security materials is perferred, the material links can be found in confirmation letter after registered 4. Online Examination of Ecosystem Certification Level 1 in Chinese is 1 hour, only DFAE attending the offline training can join the exam. | 2022/07/21 Register Now |
2022-07-28 9:00am-6:00pm (GMT+8) | China Shanghai (ST Shanghai New office 17 floor Shanghai and Geneva Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/MICROCONTROLLERS/MCD/Security | Sunny Chen; Wayne Xiong; | 1. Marketing information sharing, and techincal training basing on NUCLEO-U575ZI-Q. 2. DFAE needs to prepare NUCLEO-U575ZI-Q and tools by themselves. 3. Refreshing the 2021Y security materials is perferred,the material links can be found in confirmation letter after registered. 4. Online Examination of Ecosystem Certification Level 1 in Chinese is 1 hour, only DFAE attending the offline training can join the exam. | 2022/07/21 Register Now |
2022-07-28 9:00am-6:00pm (GMT+8) | China Shenzhen (ST Shenzhen TCL Office Changjiang Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/MICROCONTROLLERS/MCD/Security | Hai feng Yang; Arthur BU; Rusk RUAN; | 1. Marketing information sharing, and techincal training basing on NUCLEO-U575ZI-Q. 2. DFAE needs to prepare NUCLEO-U575ZI-Q and tools by themselves. 3. Refreshing the 2021Y security materials is perferred,the material links can be found in confirmation letter after registered. 4. Online Examination of Ecosystem Certification Level 1 in Chinese is 1 hour, only DFAE attending the offline training can join the exam. | 2022/07/21 Register Now |
August | ||||||
2022-08-09 9:00am-18:00pm (GMT+8) | Beijing (北京市海淀区中关村创业大街 拓荒族咖啡2楼) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/MICROCONTROLLERS/GPM/STM32WB | Cherrian Cui; Willee GONG; Mason ZHAO; | 1. Marketing information sharing, and techincal training basing on NUCLEO-WB55RG. 2. Online Examination of WB Certification Level 1 in Chinese is 1 hour, only DFAE attending the offline training can join the exam. 3. DFAE needs to prepare NUCLEO-WB55RG and tools by themselves. | 2022/08/01Register Now |
2022-08-09 9:00am-18:00pm (GMT+8) | Shenzhen (ST TCL Office Changjiang Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/MICROCONTROLLERS/GPM/STM32WB | Terry HAN; Min DU; David LIU; | 1. Marketing information sharing, and techincal training basing on NUCLEO-WB55RG. 2. Online Examination of WB Certification Level 1 in Chinese is 1 hour, only DFAE attending the offline training can join the exam. 3. DFAE needs to prepare NUCLEO-WB55RG and tools by themselves. | 2022/08/01Register Now |
2022-08-09 9:00am-18:00pm (GMT+8) | Shanghai (ST Shanghai Office 17F Geneva Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/MICROCONTROLLERS/GPM/STM32WB | Yao Zhao; Willee GONG; Wayne XIONG; | 1. Marketing information sharing, and techincal training basing on NUCLEO-WB55RG. 2. Online Examination of WB Certification Level 1 in Chinese is 1 hour, only DFAE attending the offline training can join the exam. 3. DFAE needs to prepare NUCLEO-WB55RG and tools by themselves. | 2022/08/01Register Now |
2022-08-09 9:00am-18:00pm (GMT+8) | Online Microsoft Teams Meeting (ST Remote Office: Chengdu, Xiamen, Hangzhou, Qingdao, Xi’an, Nanjing, Wuhan,etc.) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/MICROCONTROLLERS/GPM/STM32WB | Yao Zhao; Willee GONG; Wayne XIONG; | 1. Marketing information sharing, and techincal training basing on NUCLEO-WB55RG. 2. Online Examination of WB Certification Level 1 in Chinese is 1 hour, only DFAE attending the offline training can join the exam. 3. DFAE needs to prepare NUCLEO-WB55RG and tools by themselves. | 2022/08/01Register Now |
2022-08-09 10:00am ~12:00pm (GMT+8) | Online: Taiwan/Taipei Microsoft Teams Meeting | Disty FAE Technical Training in Chinese | LPRF/GENERAL PURPOSE ANALOG & RF/LPRF/BLUENRG SPIRIT | Winfred LU | ST LPRF product informations and Technical Training | 2022/07/26Register Now |
2022-08-16 10:00am ~12:00pm (GMT+8) | Online: Taiwan/Taipei Microsoft Teams Meeting | Disty FAE Technical Training in Chinese | GPA/GENERAL PURPOSE ANALOG & RF/GPA/Power Management LDO DCDC | Vincent CHOU | ST GPA product informations and Technical Training | 2022/08/02Register Now |
2022-08-17 9:30am~12:30pm (GMT+8) | Online: Taiwan/Taipei Microsoft Teams Meeting | Disty FAE & Customer Technical Training | MDG/MICROCONTROLLERS/MCD/STM32WB | Eason Wang | STM32WB MCU Technical Training | 2022/08/16Register Now |
2022-08-19 1:30 pm - 4:30 pm (GMT+8) | Taiwan Taipei (ST Taipei office 10F Training Room) | Disty FAE, Technical Training and Examination in Chinese | AMS/MEMS SENSORS/MEMS/Sensor | Kay LIN | 1. MLC Introduction 2. MLC Hands-on (SensorTile.box) 3. TMOS Design Guideline Introduction 3. Examination (MLC + TMOS) | 2022/08/12Register Now |
2022-08-22 09:00am~5:00pm (GMT+8) | Online:China / Taiwan Microsoft Teams Meeting | Disty FAE Product Technical training | ADG/DISCRETE & FILTER/DFD THYR TRIAC & RECTIFIER/Rectifier/THYRISTOR | DFD FAE Team | DFD : Thyristors (2) | 2022/07/31Register Now |
2022-08-23 09:00am~5:00pm (GMT+8) | Online:China / Taiwan Microsoft Teams Meeting | Disty FAE Product Technical training | ADG/POWER TRANSISTORS/PTD HIGH VOLTAGE/PTD HIGH VOLTAGE | PTD FAE Team | PTD: HV MOSFET(2) | 2022/07/31Register Now |
2022-08-24 09:00am~5:00pm (GMT+8) | Online:China / Taiwan Microsoft Teams Meeting | Disty FAE Product Technical training | ADG/POWER TRANSISTORS/PTD IGBT & IPM/IGBT & IPM | PTD FAE Team | PTD: IGBT & IPM(2) | 2022/07/31Register Now |
2022-08-25 10:00am ~12:00pm (GMT+8) | Online (Asia Pacific: China/Taiwan) Microsoft Teams Meeting | Product Technical Training For Disty FAE in Chinese | AMS/IMAGING/PEIM/Time of Flight (TOF) | Zhiyuan HAN | TOF Product Technical Training for Disty FAE in Chinese (中文) | 2022/08/24Register Now |
2022-08-29 09:00am~5:00pm (GMT+8) | Online:China / Taiwan Microsoft Teams Meeting | Disty FAE Product Technical training | ADG/POWER TRANSISTORS/PTD NEW MAT & PWR SOLUTION/SiC MOS/Power Module | PTD FAE Team | PTD: SiC MOS/Power Module(2) | 2022/07/31Register Now |
2022-08-30 09:00am~5:00pm (GMT+8) | Online:China / Taiwan Microsoft Teams Meeting | Disty FAE Product Technical training | AMS/IND.& POWER CONV./INDUSTRIAL & POWER CONVERSION/POWER CONVERSION | Fan huang | IPC-Power Conversion (2) | 2022/07/31Register Now |
September | ||||||
2022-09-02 10:30am - 12:30pm (GMT+9) | Korea Seoul (ST Meeting Room Halla) | Disty FAE Technical Training and Examination in Korean | ADG/DISCRETE & FILTER/DFD/DFD: PROTECTION & FILTER | Hs JEONG | 1. Off_line training of Protection & Filter product informations in Korean in 2 hours. 2. Off_line Examination of Protection & Filter product technical Certification Level 1 in Korean. | 2022/08/26Register Now |
2022-09-02 1:30pm - 3:30pm (GMT+9) | Korea Seoul (ST Meeting Room Halla) | Disty FAE Technical Training and Examination in Korean | ADG/DISCRETE & FILTER/DFD/DFD: Thyr_Triac & Rectifier | Yg KIM | 1. Off_line training of Thyristor, Triac & Rectifier product informations in Korean in 3 hours. 2. Off_line Examination of Thyristor, Triac & Rectifier product technical Certification Level 1 in Korean. | 2022/08/26Register Now |
2022-09-02 4:00pm -6:00pm (GMT+9) | Korea Seoul (ST Meeting Room Halla) | Disty FAE Technical Training and Examination in Korean | ADG/POWER TRANSISTORS/PTD * HIGH VOLTAGE * IGBT & IPM * NEW MAT & PWR SOLUTION/PTD * HIGH VOLTAGE * IGBT & IPM * NEW MAT & PWR SOLUTION | Brooks JEON | 1. Off_line training of all PTD product informations in Korean in 3 hours. 2. Off_line Examination of all PTD product technical Certification Level 1 in Korean. | 2022/08/26Register Now |
2022-09-06 2:00 pm- 4:00pm (GMT+9) | Online (Korea Seoul ) Microsoft Teams Meeting | DFAE Training | AMS/GENERAL PURPOSE ANALOG & RF/Power Management/DC-DC Converters | HJ CHA | LED Driver | 2022/09/02Register Now |
2022-09-06 3:00 pm~6:00 pm(AUK GMT+13) 10:00 am - 13:00 pm(SG GMT + 8) | Online: Singapore/Malaysia/Philippine/Thailand/Vietnam/Indonesia/New Zealand Microsoft Teams Meeting | Disty FAE Technical Training | AMS/MEMS SENSORS//Motion Sensor | HS Chen | Disty FAE MEMS Technical Training and Certification test. | 2022/09/05Register Now |
2022-09-07 10:00am~1:00pm(IND GMT+5.5) 3:30 pm - 6:30 pm(SYD GMT + 11) | Online: India/Australia Microsoft Teams Meeting | Disty FAE Technical Training | AMS/MEMS SENSORS//Motion Sensor | HS Chen | Disty FAE MEMS Technical Training and Certification test. | 2022/09/06Register Now |
2022-09-14 9:30am - 4:30pm (GMT+8) | Online: China Mircosoft Teams meeting | Disty FAE Technical training in Chinese | AMS/MEMS SENSORS/MEMS/MEMS motion sensor | China MEMS FAE team | Application note Embedded feature introduce and debug on site Issues Analysis and Troubleshooting Algorithm principle introduce | 2022/09/12Register Now |
2022-09-15 10:00am ~12:00pm (GMT+8) | Online (Asia Pacific: China/Taiwan) Microsoft Teams Meeting | Product Technical Training For Disty FAE in Chinese | AMS/IMAGING/PEIM/Time of Flight (TOF) | Lucy LI | Wireless TOF Product Technical Training for Disty FAE in Chinese(中文) | 2022/09/14Register Now |
2022-09-16 1:30 pm - 4:30 pm (GMT+8) | Taiwan Taipei ST Taipei office 10F Training Room | Disty FAE, Technical Training and Examination in Chinese | AMS/MEMS SENSORS/MEMS/Sensor | Kay LIN | 1. ISPU Introduction 2. ISPU Hands-on 3. Examination | 2022/09/09Register Now |
2022-09-19 10:00am ~12:00pm (GMT+8) | Taiwan Taipei (ST Taipei office) | To ST Sales and Disty Sales, PM, FAE in mandarin | AMS/IND.& POWER CONV./Power Conversion/Power Conversion | Tom LIN | IPC Power Conversion Product Introduction | 2022/09/14Register Now |
2022-09-19 10:00am ~12:00pm (GMT+8) | China Shanghai (Microsoft Teams meeting) | To ST Sales and Disty Sales, PM, FAE in mandarin | AMS/IND.& POWER CONV./Power Conversion/Power Conversion | Jodie WANG Joseph ZHANG | IPC Power Conversion Product Introduction | 2022/09/14Register Now |
2022-09-19 10:00am ~12:00pm (GMT+8) | China Shenzhen (Microsoft Teams meeting) | To ST Sales and Disty Sales, PM, FAE in mandarin | AMS/IND.& POWER CONV./Power Conversion/Power Conversion | Youth TAN, Ryan LONG, Miles LI | IPC Power Conversion Product Introduction | 2022/09/14Register Now |
2022-09-20 2:00 pm- 4:00pm (GMT+9) | Online (Korea Seoul ) Microsoft Teams Meeting | DFAE Training | AMS/IND.& POWER CONV./IPC/Power Conversion | JR LEE | ACF and LLC overview. | 2022/09/15Register Now |
2022-09-21 1:30pm~5:30pm(GMT+8) | Online: Taiwan/Taipei Microsoft Teams Meeting | Disty FAE & Customer Technical Training | MDG/MICROCONTROLLERS/MCD/STM32G4 | Otis Chan | STM32 Motor Control Training | 2022/09/20Register Now |
2022-09-21 2:00pm-3:30pm (GMT+8) | Online : China www.ClassMaker.com | Disty FAE Certification Test | AMS/MEMS SENSORS/MEMS/MEMS motion sensor | Jie Yu | MEMS Motion Sensor Certification level 2 Test | 2022/09/16Register Now |
2022-09-22 12:00pm~6:00pm (GMT+9) | Korea Seoul (ST Seoul Office) | Disty FAE/Disty PM Marketing and Quiz in English | MDG/MICROCONTROLLERS/MCD/STM32WB | Sean PARK | 1. STM32WB Training 2. Quiz for DFAE Level 1 Cetification | 2022/09/21Register Now |
2022-09-29 09:00am~5:00pm (GMT+8) | Online:China / Taiwan Microsoft Teams Meeting | Disty FAE Product Technical training | ADG/POWER TRANSISTORS/PTD NEW MAT & PWR SOLUTION/SiC MOS/Power Module | PTD FAE Team | PTD: SiC MOS/Power Module(3) | 2022/08/31Register Now |