
Asia Pacific Training Platform Enrollment
Q4, 2021
Date & Time | Location | Training Type | Group / Division / BU / Product Family | Trainer Name | Training Description | Registration Deadline | Already have a myST account? | Do not have a myST account? |
October | ||||||||
12/10/2021 09:30am ~12:00pm (GMT+8) | Taiwan Taipei (ST office 10F Training Room) | Disty FAE Technical Training in Chinese Level 2 | LPRF/GENERAL PURPOSE ANALOG & RF/LPRF/BLUENRG SPIRIT | Winfred LU | ST LPRF product informations and Technical Training | 27/09/2021,11:59pm (GMT+8) | Registration Closed | Create An Account |
13/10/2021 3:00pm-4:00pm (GMT+8) | Online: China region Platform: "STM Automotive" Wechat Offical Account | Technical Training | ADG/PROCESSING & RF/APR MCUs/Automotive Grade MCU Serious | TBD | 1. Live broadcasting for Automotive Grade MCU Serious / Power PC applications and technical solutions. 2. Subscribe the official Wechat account "STM Automotive", The vedio link will be posted in the Wechat account. | N/A | Registration Closed | Create An Account |
14/10/2021 10:00am - 12:00pm (GMT+8) | Online (Asia Paific: China/Taiwan/South Asia &India/Korea) Microsoft Teams Meeting | ST TOF Product Marketing Training in English (英文) | AMS/IMAGING/PEIM/Time of Flight (TOF) | Marc VASSEUR | ST TOF Mass-Market Focus Promotion package | 13/10/2021,11:00pm (GMT+8) | Registration Closed | Create An Account |
19/10/2021 10:00am - 12:00pm (GMT+8) | Online (Asia Paific: China/Taiwan/South Asia &India/Korea) Microsoft Teams Meeting | ST TOF Product Marketing Training in Chinese (中文) | AMS/IMAGING/PEIM/Time of Flight (TOF) | Zhiyuan HAN | ST TOF Mass-Market Focus Promotion package | 18/10/2021,11:00pm (GMT+8) | Registration Closed | Create An Account |
20/10/2021 09:00am - 12:00pm (GMT+8) | Online (Taiwan/Taipei ) Microsoft Teams Meeting | Customer and DFAE Training in Chinese | MDG/MICROCONTROLLERS/MCD/STM32CubeIDE | Willy CHANG | STM32 Ecosystem and STM32CubeIDE training | 19/10/2021,6:00pm (GMT+8) | Registration Closed | Create An Account |
20/10/2021 10:00am - 1:00pm (GMT+5:30 IST) | Online (South Asia and India) Microsoft Teams Meeting | Disty FAE/Disty PM L2 Marketing and Technical Training and Examination in English for BlueNRG Family Level 2 | AMS/GENERAL PURPOSE ANALOG & RF/LOW POWER RF/BlueNRG Bluetooth low Energy | Mohit ARORA | Online technical presentation on BlueNRG Family and tools for 2 hours Question and answer session for 15 minutes Certification test for 45 minutes | 15/10/2021,11:59pm (GMT+5:30 IST)Registration Closed | Create An Account | |
20/10/2021 10:00am - 5:00pm (GMT+8) | Shanghai (ST Shanghai Office) | Disty FAE Technical Training Level 2 | MDG/MEMORY/ST25R | Gang WU | NFC reader hand-on experiment | 13/10/2021,11:00pm (GMT+8) | Registration Closed | Create An Account |
21/10/2021 09:30am - 5:30pm (GMT+8) | Shenzhen: ST TCL Office, 6 floor Meeting Room: ChangJiang Shanghai: ST Shanghai Office, Meeting Room: liang Other region: Online, Microsoft Teams Meeting | Disty FAE/Disty PM Marketing and Technical Training and Examination in Chinese Level 2 | AMG/GENERAL PURPOSE ANALOG & RF/RF/BlueNRG & S2-LP | Weisheng CHEN Helon CHEN | Online Webinar training of BlueNRG & Spirit series product | 10/10/2021,11:59pm (GMT+8) | Registration Closed | Create An Account |
22/10/2021 2:00pm-6:00pm (GMT+8) | ST Shanghai Office Tang Meeting Room (It's for China+TW Region DFAE) | Disty Level 2 training | ADG/LOW VOLTAGE& ST-IGAN,SMART POWER/VIPower+BSPower/VIPower+BSPower | Joyce Yan | DFAE level 2 training and test for Efuse product | N/A | Registration Closed | Create An Account |
26/10/2021 3:00pm - 6:00pm (GMT+8) | Online (China :NCC/ SC): Microsoft Teams Meeting and Kaoshixing.com | Disty FAE/Disty PM Marketing and Technical Training and Examination in Chinese Level 1 | MDG/MICROCONTROLLERS/MCD/MPI | Matheiu's Team | Online Q&A for 2 hours. Online Examination of STM32MP1 Certification Level 1 in Chinese in 1 hour. Please register the training before deadline, or you can’t join the training and certification exam. | 22/10/2021,11:59pm (GMT+8) | Registration Closed | Create An Account |
27/10/2021 10:00am - 5:00pm (GMT+8) | Shenzhen (ST Shenzhen TCL office) | Disty FAE Technical Training Level 2 | MDG/MEMORY/ST25R | Gang WU | NFC reader hand-on experiment | 20/10/2021,11:00pm (GMT+8) | Registration Closed | Create An Account |
27/10/2021 3:00pm-4:00pm (GMT+8) | Online: China region Platform: "STM Automotive" Wechat Offical Account | Technical Training | ADG/PROCESSING & RF/APR MCUs/Automotive Grade MCU Serious | TBD | 1. Live broadcasting for Automotive Grade MCU Serious / Power PC applications and technical solutions. 2. Subscribe the official Wechat account "STM Automotive", The vedio link will be posted in the Wechat account. | N/A | Registration Closed | Create An Account |
27/10/2021 2:00pm - 5:00pm (GMT+9) | Online (Korea) Microsoft Teams Meeting | Disty FAE Technical Training in Korean | AMS/IMAGING/PEIM/FlightSense/TOF | Jiu SHIN Bryan Nam Alex SEO HD NAM | VL6180, VL53L0, VL53L1, VL53L3, VL53L5 product technical training in Korean language for DFAE Please register the training before deadline, or you can’t join the training | 26/10/2021,11:00pm (GMT+9)Registration Closed | Create An Account | |
28/10/2021 2:00pm - 4:00pm (GMT+9) | Online (Korea) Microsoft Teams Meeting | Disty FAE Technical Training and Examination in Korean Level 1 | ADG/ADAS ASIC & AUDIO/AAD AUDIO & INFOT/POWER Amps | Jayce JUNG Duke CHOI | Online Teams training of Audio Amplifier prodcut information in Korea in 2 hours | 30/09/2021,11:00pm (GMT+9)Registration Closed | Create An Account | |
28/10/2021 2:00pm - 6:00pm (GMT+8) | China Shenzhen (ST Shenzhen TCL Office :6F Changjiang Meeting Room) | Marketing Training/ DFAE Level 1 Training Level 1 | ADG/ADAS ASIC & AUDIO/AAD AUDIO & INFOT/All product family in AUDIO & INFOT BU | Gino E Jarad LIU Karbin ZHONG | Automotive Infotainment product information training 1) Tuner 2) GPS 3) Audio | 17/10/2021,11:59pm (GMT+8) | Registration Closed | Create An Account |
November | ||||||||
09/11/2021 09:30am - 12:00pm (GMT+8) | Taiwan Taipei (ST office 10F Training Room) | Disty FAE Technical Training: GPA Level 2 | GPA/GENERAL PURPOSE ANALOG & RF/Conditioning Interface Power Management/OPA/DCDC/LDO | Vincent CHOU | ST GPA Technical Training | 24/10/2021,11:59pm (GMT+8) | Registration Closed | Create An Account |
10/11/2021 3:00pm - 4:00pm (GMT+8) | Online: China region, Platform: "STM Automotive" Wechat Offical Account | Disty FAE Technical Training: No Certification | ADG/PROCESSING & RF/APR MCUs/Automotive Grade MCU Serious | TBD | 1) Live broadcasting for Automotive Grade MCU Serious / Power PC applications and technical solutions. 2) Subscribe the official Wechat account "STM Automotive", The vedio link will be posted in the Wechat account. | NO | Registration Closed | Create An Account |
16/11/2021 3:00pm-6:00pm (GMT+8) | Online (China :NCC/ SC): Microsoft Team Meeting and Kaoshixing.com | Disty FAE/Disty PM Marketing and Technical Training Level 1 | MDG/MICROCONTROLLERS/MCD/Safety | Stephane RAINSARD Amanda SHEN | 1. Online Training for 2 hours. 2. Online Examination of STM32 Safety vertical application Certification Level 1 in Chinese in 1 hour. 3. Please register the training before deadline, or you can’t join the training and certification exam. | 12/11/2021, 11:59pm(GMT+8) | Registration Closed | Create An Account |
16/11/2021 10:00am-1:00pm (GMT+5:30 IST) | Online (South Asia and India) Microsoft Team Meeting | Disty FAE/Disty PM Marketing and Technical Training and Examination in English for SPIRIT Family: Level 1 | AMS/GENERAL PURPOSE ANALOG & RF/LOW POWER RF/SPIRIT Sub-GHz RF | Mohit ARORA | 1. Online technical presentation on SPIRIT Family and tools for 2 hours 2. Question and answer session for 15 minutes 3. Certification test for 45 minutes | 12/11/2021, 11:59 pm (GMT +5:30, IST) | Registration Closed | Create An Account |
17/11/2021 10:30am~12:30pm (GMT+9) | Online (Korea) Microsoft Teams Meeting | Disty FAE Training: No Certirication | AMS/GENERAL PURPOSE ANALOG & RF/POWER MANAGEMENT/Hot Swap Converter / Voltage Ref / TIMING CIRCUITS | HJ CHA | E-Fuse / Voltage Reference / RTC | 16/11/2022,11:00 pm (GMT+9) | Registration Closed | Create An Account |
17/11/2021 2:00pm~6:00pm (GMT+9) | Online (Korea) Microsoft Teams Meeting | Disty FAE Technical Training and Examination in Korea: Level 1 | AMS/GENERAL PURPOSE ANALOG & RF/Low Power RF/BlueNRG& SPIRIT family IC | Kyle SUNG | Lev1-BlueNRG / SPIRIT family level1 training | 17/11/2021, 11:00pm (GMT+9)Registration Closed | Create An Account | |
17/11/2021 09:00am~12:00pm (GMT+8) | Online (Taiwan/Taipei ) Microsoft Teams Meeting | Customer and DFAE Training in Chinese: No Certification | MDG/MICROCONTROLLERS/MCD/STM32H7 | Steven LIAO | STM32H7 High Performance MCU training | 19/10/2021,18:00pm (GMT+8) | Registration Closed | Create An Account |
18/11/2021 10:00am-6:00pm (GMT+8) | China Shanghai (ST Shanghai Office) | ST TOF Product Technical Level 2 Certification Training and Test _Chinese (中文) | AMS/IMAGING/PEIM/Time of Flight (TOF) | Zhiyuan HAN | Teams online training respect below topics: 1. ST TOF Mass-Market Level-2 Technical Training 2. ST TOF Technical Level-2 Certificate Test * On-site physical section. * Open only to those DFAE who obtained 2021 TOF Level 1 certificate | 17/11/2021,11:00pm (GMT+8) | Registration Closed | Create An Account |
18/11/2021 10:00am-6:00pm (GMT+8) | China Shenzhen (ST Shenzhen TCL Office) | ST TOF Product Technical Level 2 Certification Training and Test _Chinese (中文) | AMS/IMAGING/PEIM/Time of Flight (TOF) | Fox WANG | Teams online training respect below topics: 1. ST TOF Mass-Market Level-2 Technical Training 2. ST TOF Technical Level-2 Certificate Test * On-site physical section. * Open only to those DFAE who obtained 2021 TOF Level 1 certificate | 17/11/2021,11:00pm (GMT+8) | Registration Closed | Create An Account |
18/11/2021 10:00am-6:00pm (GMT+8) | Taiwan Taipei (ST Taipei Office) | ST TOF Product Technical Level 2 Certification Training and Test _Chinese (中文) | AMS/IMAGING/PEIM/Time of Flight (TOF) | Andy LIN | Teams online training respect below topics: 1. ST TOF Mass-Market Level-2 Technical Training 2. ST TOF Technical Level-2 Certificate Test * On-site physical section. * Open only to those DFAE who obtained 2021 TOF Level 1 certificate | 17/11/2021,11:00pm (GMT+8) | Registration Closed | Create An Account |
19/11/2021 10:00am~5:30pm (GMT+8) | Online (China :NCC/ SC) Microsoft Teams meeting | Disty FAE Technical training only in Chinese: Level 3 | AMS/MEMS SENSORS/MEMS | FAE team | Teams online training respect below topics: 1)ST algorithm application introduce 2)MEMS Standard C Driver 3)ST MEMS Linux driver introduction 4)MTK and Qualcomm driver 5)ST MEMS Application | 19/11/2021,11:59pm (GMT+8) | Registration Closed | Create An Account |
22/11/2021 10:00am~5:00pm (GMT+8) | Online(North & Central China/South China/Taiwan) Microsoft Teams meeting | DFAE Level 2 Training & Certification Test: Level 2 | ADG/POWER TRANSISTORS/PTD/HV MOS/IGBT/IPM/SiC MOS | Roy NI | 1) HV MOS/IGBT/IPM/SiC MOS product information Training 2) Level 2 Certification Test : MOS & IGBT & IPM (2) | 7/11/2021,11:59pm (GMT+8)Registration Closed | Registration Closed | Create An Account |
23/11/2021 10:00am~5:00pm (GMT+8) | Online(North & Central China/South China/Taiwan) Microsoft Teams meeting | DFAE Level 2 Training & Certification Test: Level 2 | AMS/IND.& POWER CONV./IPC/POWER CONVERSION | John DAI Fan HUANG | 1) STNRG011/012 product information Training 2) Level 2 Certification Test : Power Conversion(2) | 7/11/2021,11:59pm (GMT+8) | Registration Closed | Create An Account |
23/11/2021 10:30am~4:30pm (GMT+9) | Korea Seoul (ST Office) | Disty FAE Certification testing In Korean: Level 1 and Level 2 | AMS/IND.& POWER CONV./IPC/Motion Control | SB LEE Ricky KIM | Level 1 : Motion control overall Level 2: STSPIN family overall and Hand on | 23/11/2021,11:59pm | Registration Closed | Create An Account |
24/11/2021&25/11/2021 10:00am~5:00pm (GMT+8) | Online(North & Central China/South China/Taiwan) Microsoft Teams meeting | DFAE Level 2 Training & Certification Test: Level 2 | AMS/IND.& POWER CONV./IPC/MOTION CONTROL & AUTOMATION | William ZHANG | 1) STSpinxx and Motor control product information Training 2) Level 2 Certification Test: Moto & Driver & IPS (2) | 7/11/2021,11:59pm (GMT+8) | Registration Closed | Create An Account |
24/11/2021 3:00pm-4:00pm (GMT+8) | Online: China region Platform: "STM Automotive" Wechat Offical Account | Technical Training: No Certification | ADG/PROCESSING & RF/APR MCUs/Automotive Grade MCU Serious | TBD | 1) Live broadcasting for Automotive Grade MCU Serious / Power PC applications and technical solutions. 2) Subscribe the official Wechat account "STM Automotive", The vedio link will be posted in the Wechat account. | NO | Registration Closed | Create An Account |
24/11/2021 2:00pm~4:00pm (GMT+9) | Korea,Seoul MEMS Korea DFAE Training: MML | Technical Training for Disty FAE and Examination in Korean: Level 1 | AMS/MEMS Sensors/MSD/MEMS | Jerry JI | 1. Offline training of MEMS product information in Korean. 2. On-site Examination of MEMS Certification Level 1 in Korean in 30min. Note: Please register the training before deadline, or you can’t join the training and certification exam. | 23/11/2021,11:59pm | Registration Closed | Create An Account |
25/11/2021 2:30pm~4:30pm (GMT+9) | Korea Seoul (ST Office) | Disty FAE Certification testing In Korean: Level 1 | AMS/IND.& POWER CONV./IPC/Power Conversion | JR LEE Frank KWON | Lev1-(2) Power conversion Overall USB PD | 24/11/2021,11:59pm | Registration Closed | Create An Account |
30/11/2021 10:00am~5:00pm (GMT+5.30) | Online( India ) Microsoft Teams Meeting | DFAE Level 2 Certification Training and Test: Level 2 | AMS/IND.& POWER CONV./IPC/POWER CONVERSION | Harjeet Singh(lead) Jai Aditya Siddharth Ghosh Venkatraman | Offline Power & VIPerPlus : SMPS Solutions and VIPerPlus PDSA Portfolio and Tools Edesign | 26/11/2021, 11:59pm (GMT+5.30) | Registration Closed | Create An Account |
30/11/2021 10:00am~5:00pm (GMT+5.30) | Online( India ) Microsoft Teams Meeting | DFAE Level 2 Certification Training and Test: Level 2 | ADG/POWER TRANSISTORS/PTD HVMOS/PTD HVMOS | Harjeet Singh(lead) Jai Aditya Siddharth Ghosh Venkatraman | PTD HVMOS : SMPS Solutions and VIPerPlus PDSA Portfolio and Tools Edesign | 26/11/2021, 11:59pm (GMT+5.30) | Registration Closed | Create An Account |
30/11/2021 10:00am~5:00pm (GMT+5.30) | Online( India ) Microsoft Teams Meeting | DFAE Level 2 Certification Training and Test: Level 2 | ADG/DISCRETE & FILTER /RECTIFIERS & THYRISTORS/RECTIFIERS | Harjeet Singh(lead) Jai Aditya Siddharth Ghosh Venkatraman | RECTIFIERS: SMPS Solutions and VIPerPlus PDSA Portfolio and Tools Edesign | 26/11/2021, 11:59pm (GMT+5.30)Registration Closed | Create An Account | |
30/11/2021 9:00am~6:00pm (GMT+8) | Offline(China: Shanghai ST office); Kaoshixing.com | Disty FAE/Disty PM Marketing and Technical Training and Examination in Chinese: Level 1 | MDG/MICROCONTROLLERS/MCD/WB | Yao ZHAO Willee GONG | 1. Offline Training at Shanghai ST Office. 2. Online Examination of STM32WB Certification Level 1 in Chinese in 1 hour. 3. Please register the training before deadline, or you can’t join the training and certification exam. | 26/11/2021, 11:59pm (GMT+8) | Registration Closed | Create An Account |
30/11/2021 9:00am~6:00pm (GMT+8) | Offline(China: Shenzhen ST TCL office); Kaoshixing.com | Disty FAE/Disty PM Marketing and Technical Training and Examination in Chinese: Level 1 | MDG/MICROCONTROLLERS/MCD/WB | Terry HAN Min DU | 1. Offline Training at Shenzhen TCL ST Office. 2. Online Examination of STM32WB Certification Level 1 in Chinese in 1 hour. 3. Please register the training before deadline, or you can’t join the training and certification exam. | 26/11/2021, 11:59pm (GMT+8) | Registration Closed | Create An Account |
December | ||||||||
1/12/2021 14:00pm~15:30pm (GMT+8) | Online: (China:NCC/SC) ClassMaker.com | Disty FAE Level 3 Certification Test only | AMS/MEMS SENSORS/MEMS | Jie YU | MEMS Level 3 Certification Online Test | 26/11/2021, 11:59pm (GMT+8) | Registration Closed | Create An Account |
1/12/2021 10:00am~17:00pm(GMT+8) | Online (South Asia) Microsoft Teams Meeting | DFAE Level 2 Certification Training and Test | AMS/IND.& POWER CONV./IPC/Power Conversion | Sirichai Jaipachr(Lead) YK Lee Dondon | Offline Power & VIPerPlus : SMPS Solutions and VIPerPlus PDSA Portfolio and Tools Edesign | 26/11/2021, 11:59pm (GMT+8) | Registration Closed | Create An Account |
1/12/2021 10:00am~17:00pm(GMT+8) | Online (South Asia) Microsoft Teams Meeting | DFAE Level 2 Certification Training and Test | ADG/POWER TRANSISTORS/PTD HVMOS/PTD HVMOS | Sirichai Jaipachr(Lead) YK Lee Dondon | PTD HVMOS : SMPS Solutions and VIPerPlus PDSA Portfolio and Tools Edesign | 26/11/2021, 11:59pm (GMT+8) | Registration Closed | Create An Account |
1/12/2021 10:00am~17:00pm(GMT+8) | Online (South Asia) Microsoft Teams Meeting | DFAE Level 2 Certification Training and Test | ADG/DISCRETE & FILTER /RECTIFIERS & THYRISTORS/RECTIFIERS | Sirichai Jaipachr(Lead) YK Lee Dondon | RECTIFIERS: SMPS Solutions and VIPerPlus PDSA Portfolio and Tools Edesign | 26/11/2021, 11:59pm (GMT+8) | Registration Closed | Create An Account |
2/12/2021 10:00am ~ 14:00pm (GMT+8) | Online (South Asia) Microsoft Teams Meeting | DFAE Level 1 Certification Training and Test | AMS/MEMS SENSORS/MEMS/MEMS | HS Chen | MEMS Level 1 Certification Online Test | 30/11//2021, 23:59pm (GMT+8) | Registration Closed | Create An Account |
7/12/2021 10:00am ~12:00pm (GMT+8) | Online (Asia Pacific: China/Taiwan/South Asia &India/Korea)Microsoft Teams Meeting | Product Technical Training For Disty FAE in Chinese | AMS/IMAGING/PEIM/Time of Flight (TOF) | Zhiyuan HAN | TOF Product Technical Training (中文) | 6/12/2021,11:00pm (GMT+8) | Registration Closed | Create An Account |
8/12/2021 15:00pm-16:00pm (GMT+8) | Online: China region Platform: "STM Automotive" Wechat Offical Account | Technical Training (No Certification) | ADG/PROCESSING & RF/APR MCUs/Automotive Grade MCU Serious | TBD | 1) Live broadcasting for Automotive Grade MCU Serious / Power PC applications and technical solutions. 2) Subscribe the official Wechat account "STM Automotive", The vedio link will be posted in the Wechat account. | NO | Registration Closed | Create An Account |
9/12/2021 09:00am~18:00pm (GMT+8) | China Shanghai (ST Shanghai office) | Disty FAE/Disty PM Marketing and Technical Training and Examination in Chinese | MDG/MICROCONTROLLERS/MCD/GUI | Alan CEHN Andy DU | 1. Offline Training at Shanghai ST Office. 2. Online Examination of STM32GUI Certification Level 1 in Chinese in 1 hour by Kaoshixing.com. 3. Please register the training before deadline, or you can’t join the training and certification exam. | 6/12/2021, 11:59pm (GMT+8) | Registration Closed | Create An Account |
9/12/2021 09:00am~18:00pm (GMT+8) | China Shenzhen (ST Shenzhen TCL office) | Disty FAE/Disty PM Marketing and Technical Training and Examination in Chinese | MDG/MICROCONTROLLERS/MCD/GUI | Eric HUANG Steven LIU | 1. Offline Training at ST Shenzhen TCL office. 2. Online Examination of STM32GUI Certification Level 1 in Chinese in 1 hour by Kaoshixing.com. 3. Please register the training before deadline, or you can’t join the training and certification exam. | 6/12/2021, 11:59pm (GMT+8) | Registration Closed | Create An Account |
13/12/2021 10:00am - 13:00pm (GMT+5:30 IST) | Online (South Asia and India) Microsoft Teams Meeting | Disty FAE/Disty PM L2 Marketing and Technical Training and Examination in English for BlueNRG Family | AMS/GENERAL PURPOSE ANALOG & RF/LOW POWER RF/BlueNRG Bluetooth low Energy | Mohit ARORA | 1. Online technical presentation on BlueNRG Family and tools 2. Hands on Session 3. Question and answer session for 15 minutes 4. Certification test for 45 minutes | 7/12/2021, 11:59 PM (GMT +5:30, IST) | Registration Closed | Create An Account |
15/12/2021 10:00am~11:30am (GMT+8) | Taiwan Taipei (ST Taipei office) | ST Sales and Disty Sales, PM, FAE in mandarin | AMS/IND.& POWER CONV./IPC/Power Conversion | Tom LIN | IPC Power Conversion Product Introduction (not for Certification) | 10/12/2021,18:59pm (GMT+8) | Registration Closed | Create An Account |
15/12/2021 10:00am~11:30am (GMT+8) | China Shanghai (ST Shanghai office) | ST Sales and Disty Sales, PM, FAE in mandarin | AMS/IND.& POWER CONV./IPC/Power Conversion | Jodie WANG | IPC Power Conversion Product Introduction (not for Certification) | 10/12/2021,18:59pm (GMT+8) | Registration Closed | Create An Account |
15/12/2021 10:00am~11:30am (GMT+8) | China Shenzhen (ST Shenzhen TCL office) | ST Sales and Disty Sales, PM, FAE in mandarin | AMS/IND.& POWER CONV./IPC/Power Conversion | Gordon HU Youth TAN Ryan LONG | IPC Power Conversion Product Introduction (not for Certification) | 10/12/2021,18:59pm (GMT+8) | Registration Closed | Create An Account |
Date & Time | Location | Training Type | Group / Division / BU / Product Family | Trainer Name | Training Description | Registration Deadline | ||
22/12/2021 09:00am~12:00pm (GMT+8) | Online: (Taiwan/Taipei ) Microsoft Teams Meeting | Customer and DFAE Training in Chinese | MDG/MICROCONTROLLERS/MCD/STM32G4 | Sean Chou | STM32G4 Mainstream MCU training | 19/12/2021,18:00pm (GMT+8) | Registration Closed | |
22/12/2021 15:00pm-16:00pm (GMT+8) | Online: China region Platform: "STM Automotive" Wechat Offical Account | Technical Training (No Certification) | ADG/PROCESSING & RF/APR MCUs/Automotive Grade MCU Serious | TBD | 1) Live broadcasting for Automotive Grade MCU Serious / Power PC applications and technical solutions. 2) Subscribe the official Wechat account "STM Automotive", The vedio link will be posted in the Wechat account. | NO | Registration Closed |