PMSM motors – Field-oriented control (FOC)

Permanent Magnet Synchronous Motors (PMSM) at a glance:

  • Require alternating stator current
  • Stator is a 3-phase winding
  • Rotor houses permanent magnets
    - On the surface (Surface-mounted PMSM)
    - Buried within the rotor (Internal PMSM)
  • Stator excitation frequency is synchronous with rotor electrical speed
  • Rotation induces sinusoidal Back Electro-Motive Force (BEMF) in motor phases
  • Gives best performance (torque steadiness) when driven by sinusoidal phase current

Field-oriented control (FOC) at a glance: stator currents (field) are controlled in amplitude and phase (orientation) with respect to rotor flux

  • Best energy efficiency even during transient operation
  • Responsive speed control to load variations
  • Decoupled control of both electromagnetic torque and flux
  • Acoustical noise reduction due to sinusoidal waveforms
  • Active electrical brake and energy reversal

STM32 solution

Firmware library

The STM32 PMSM FOC Software Development Kit (STSW-STM32100), which includes the PMSM FOC firmware library and ST MC Workbench (Graphical User Interface / FW library configurator), lets users evaluate the performance of STM32 MCUs in applications driving single or dual field-oriented control (FOC) 3-phase Permanent Magnet motors (PMSM, BLDC).

Documentation

  • DB2187: STM32 PMSM FOC Software Development Kit
  • UM1052: STM32F PMSM single/dual FOC SDK
  • UM1053: Advanced developer guide for STM32F PMSM single/dual FOC library
  • UM1080: Quick start guide for STM32F PMSM single/dual FOC SDK V4.3
  • RN0085: STM32 PMSM single/dual FOC SDK Release note v4.3
  • DT0012: Dual PMSM motor drive using STM32F303CB/CC peripherals in “time-sharing”
  • DT0026: Field oriented control of PMSM motor exploiting SLLIMM™ nano and STM32F302x/303x

Presentation

Hardware boards

3-phase motor development boards (Main motor control kits)

Reference/Bundle

Voltage

Power

Motor/Control type

ST Main Parts

Application focus

Motor Control kits

P-NUCLEO-IHM002

Up to 48 V (12 V with motor provided)

Up to 40 W (10 W with the motor provided)

Nucleo Pack
FOC/Six step
Single/3 shunt

1x STM32F302R8

1x L6230

Motor Control Nucleo Pack with NUCLEO-F302R8 and X-NUCLEO-IHM07M1 +  External power supply

STM3210B-MCKIT    

PMSM/BLDC
FOC
Single/3-shunt

1x STM32F103

6x STGF7NC60HD

1x L6386

1x TSV994

Motor control starter kit for STM32 (128KB flash) Performance and Access Line microcontrollers

Expansion boards (for STM32 Nucleo)

X-NUCLEO-IHM07M1

Up to 48 V, 1.4 ARMS

Up to 40 W 

PMSM/BLDC
FOC/Six step
Single/3-shunt

1x L6230

1x BAT30KFILM

1xTSV994IPT

Three-phase brushless DC motor driver expansion board based on L6230 for STM32 Nucleo

X-NUCLEO-IHM08M1

Up to 48 V, 15 ARMS

Up to 200 W 

BLDC
Six step
Single/3-shunt

3x L6398

6x STL220N6F7

Three-phase brushless DC motor driver expansion board based on 3x gate driver and 6x MOSFET for STM32 Nucleo

X-NUCLEO-IHM09M1

-

-

Motor control connector adapter

Non-silicon devices

Allow connection of STM32 Nucleo boards with any ST motor control power board

Link to other evaluation boards

Other dedicated application notes

  • AN4277: Using STM32F3 Series PWM shut-down features for motor control and digital power conversion
  • AN2009: PWM management for 3-Phase BLDC motor drives using ST7MC

MATLAB/Simulink resources

  • STM32-MAT/TARGET: STM32 embedded target for MATLAB and Simulink
  • Hands-on presentation

Video

Forum

支持中心或提供反馈