Stepper motor

Stepper Motor at a glance:

Stepper motors are widely used in holding and positioning applications in the computer, security, automation and industrial fields. Depending on the number of phases, the winding arrangement and the required level of motion smoothness, ST offers several types of bipolar stepper motor drivers to ensure the best performance in applications.

Firmware solutions

STM32 solution

  • STSW-STM32018: Driving bipolar stepper motors using STM32F103 microcontroller
  • X-CUBE-SPN1: Stepper bipolar motor driver software expansion forSTM32Cube
  • X-CUBE-SPN2: Two axes stepper motor driver software expansion for STM32Cube
  • X-CUBE-SPN3: High power stepper motor driver software expansion for STM32Cube
  • X-CUBE-SPN4: Dual brush DC motor driver software expansion for STM32Cube
  • X-CUBE-SPN5: Stepper bipolar motor driver software expansion for STM32Cube

Documentations

  • AN2820: Driving bipolar stepper motors using a medium-density STM32F103xx microcontroller

Stepper motor and brushed DC motor Main evaluation boards

Reference/Bundle

Voltage

Power

Motor/Control Type

ST Main Parts

Application focus

Expansion board (for STM32 Nucleo)

X-NUCLEO-IHM01A1

8 - 45 VDC

Up to 3Ar.m.s.

Stepper motor driver

  • 1x L6474H/PD
  • 1x  BAR43

3D Printers, security cameras, assembly machines   

X-NUCLEO-IHM02A1

8 - 45  VDC

Up to 3Ar.m.s.

Two axis stepper motor driver

  • 2x L6470H
  •  1x ST1S14
  • 1x STPS1L60A

3D Printers, security cameras, ATM.

X-NUCLEO-IHM03A1

10.5 - 85  VDC

Up to 10Ar.m.s.

Stepper motor driver

  • 1x powerSTEP01
  • 2x BAT46
  • 1x BAR43

Sewing machines   assembly machines

X-NUCLEO-IHM04A1

8 - 50  VDC

Up to 2.8Ar.m.s.

Dual brush DC motor driver

  • 1x L6206PD
  • 1x BAR43

Vending machines, ATM, stage lighting 

X-NUCLEO-IHM05A1

8 - 50  VDC

Up to 2.8Ar.m.s.

Stepper motor driver

  • 2x L6208PD
  • 1x BAR43

Security cameras, ATM,  assembly machines

X-NUCLEO-IHM06A1

1.8 - 10 VDC

Up to 2Amax

Low voltage stepper driver

  • 1x STSPIN220

Portable Printers, POS, and Toys


Link to other evaluation boards

Other collaterals

Forum

 

支持中心或提供反馈