视频中心
3 total entries.
The ST-MCU-FINDER application allows exploring and connecting to the complete portfolio of STM32 Arm® Cortex®-M and STM8 microcontrollers, and development boards from any mobile device or directly from the developer’s desktop environment. read more
Get started with ST MCU Finder, the best way to explore the complete portfolio of STM32 ARM® Cortex®-M and STM8 microcontrollers now directly from Windows, Linux or Mac computers. read more
精选 产品
Designed to satisfy the complex power demands of highly integrated application-processor based systems
Wide input voltage range and very low quiescent current for best in class performance
iNEMO IMU with machine learning core, finite state machine and advanced digital functions
The LSM6DSRX can run up to 8 decision trees simultaneously and independently, implementing algorithms which lead to very accurate motion analysis carried out in the sensor itself.
特色应用
Discover ST's cutting-edge solutions for automotive Camera systems, including Driver Monitoring System (DMS), High Resolution Thermal Camera and Rear View Camera applications.
Discover ST's solutions for automotive Radar systems, from 24 GHz short-range (SRR) to 77 GHz long-range (LRR) applications.
Discover ST's solutions for DC fast charging stations providing electric vehicles with level-3 charging.
Discover our new automotive Battery Management System solution for hybrid (HEV), plug-in (PHEV) and full electric vehicles (BEV).
Discover ST's battery management system (BMS) solution for hybrid (HEV), plug-in (PHEV) and full electric vehicles (BEV).
Upcoming Seminars