滤波器

X-CUBE-MCSDK

Product overview - ST-MC-SUITE (4:01)

Getting started with our new online tool for Motor Control: ST-MC-SUITE

Getting Started Video with STM32Cube.AI (09:19)

Get started with STM32CubeMX software tool on the PC, through a simple example: displaying trace messages on the PC sent via an STM32 Nucleo board via its Virtual COM port facility.

Artificial Neural Network mapping made simple with the STM32Cube.AI (01:48)

The STM32Cube.AI is an extension pack of the widely used STM32CubeMX configuration and code generation tool enabling AI on STM32 Arm® Cortex®-M-based microcontrollers.

Getting started with XCUBE VS4A and STM32F769 discovery kit (Alexa Voice Service)

 

 

(4:42)

The X-CUBE-VS4A Expansion Package consists of a set of libraries and application examples for STM32F7 Series microcontrollers acting as Alexa-enabled devices. It runs on the 32F769IDISCOVERY board, which provides a native Ethernet interface.

Getting started with STM32 Motor control SDK5.0

(6:18)

STMicroelectronics’ newly-released 5.0 version of the advanced Motor Control Software Development Kit (SDK) offers an improved development approach by integrating the Motor Control Workbench GUI with a workflow supporting the STM32CubeMX GUI configurator. The SDK v5.0 includes multiple advanced features including the Motor Profiler for automatic measurement of the electromechanical parameters of PMSM motors.

STM32 Releasing your creativity (01:10)

Check out our video to get inspired to release your creativity

How to use STM32 system memory boot modes (6:16)

How to use the various boot modes supported by STM32


×