ST offers a large selection of rad-hard logic ICs for space applications, including:

  • High-speed CMOS
  • 5 V high-speed CMOS
  • 4000 CMOS series
  • HCMOS very low voltage bus interfaces

ST AC logic and VCX 16-bit bus interfaces now qualified with connected lids

With today's satellites increasingly featuring electric propulsion, it is now widely demanded to protect all active satellite components using internally connected lids to ensure that charged particles cannot accumulate nearby.

All ST recent components are so designed, with an easy grounding of all metallic parts, lid, frame or exposed pads alike.

Moreover, ST is now upgrading its legacy AC logic and VCX 16-bit bus interfaces connected lids as well as proposing new variants.

The 15 highest runners of the series are now QML-V qualified. The next 15 will be during 4Q18. The qualification of the complete range is planned for 2019.

ST Type

SMD

54AC00

5962F87549

54AC04

5962F87609

54AC08

5962F87615

54AC14

5962F87624

54AC14A

5962F87624

54AC32

5962F87614

54AC74

5962F88520

54AC138

5962F87622

54AC244

5962F87552

54ACT244

5962F87760

54AC245

5962F87758

54AC164245

5962R98580

54VCXHR162245

5962F02508

×

×