Automotive Comparators

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite

Our automotive-grade comparator ICs meet the requirements of extreme reliability and quality demanded by this market. Supporting temperature ranges that can go up to 150°C, our automotive grade comparators offer:

  • AEC-Q100 and Q101 compliance
  • TS-16949 certification
  • PPAP availability
  • Compliance with AEC-Q001 and Q002 guidelines for Statistical Yield Analysis (SYA) and  Part Average Testing (PAT) at EWS
  • Specific screening and test methods above and beyond AEC-Q100 compliance, such as performance of a 100% hot test (125°C) during the back-end (packaging and testing) stage

Signal Conditioning

Hz This option is required.
V/V Please input a number from 1 to 1000.