-
This device consists of two independent low-power voltage comparators designed specifically to operate from a single supply over a wide range of voltages. Operation from split power supplies is also possible.
The input common-mode voltage range includes negative rail even though operated from a single power supply voltage.
All pins are protected against electrostatic discharge up to 2 kV. Consequently, the input voltages must not exceed the VCC+ or VCC- magnitudes.Key Features
- Wide, single supply voltage range or dual supplies, 2 V to 36 V or ±1 V to ±18 V
- Very low supply current (0.4 mA) independent of supply voltage (1 mW/comparator at 5 V)
- Low input bias current: 25 nA typ.
- Low input offset current: ±5 nA typ.
- Input common-mode voltage range includes negative rail
- Low output saturation voltage: 250 mV typ. (IO = 4 mA)
- Differential input voltage range equal to the supply voltage
- TTL, DTL, ECL, MOS, CMOS compatible outputs
- ESD internal protection: 2 kV
- Wide operating temperature range: -40 to 150 °C
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Oct 2015 |
09 Oct 2015
|
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Sep 2015 |
22 Sep 2015
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Jun 2017 |
27 Jun 2017
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Mar 2020 |
25 Mar 2020
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Oct 2016 |
25 Oct 2016
|
Brochures (3)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2020 |
18 Dec 2020
|
|||
26 Aug 2019 |
26 Aug 2019
|
|||
26 Nov 2020 |
26 Nov 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LM2903WHYST |
Active
|
MiniSO-8 | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
LM2903WHYST | 3 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | MiniSO-8 | -40 | 150 | PHILIPPINES | 0.767 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors