Overview
Product selector
Resources
Tools & Software
Solutions
eDesignSuite
Get Started

ST's low input bias current op amps are the perfect fit for any application where small differences in the current or voltage at the input of the op amps needs to be measured accurately. They are critical for interfacing downstream electronics with sensors in applications from photodiodes, pH meters, or other electrometer-like functions.

ST offers a large diversity of operational amplifiers featuring low and ultra-low input bias current, which fit this small signal conditioning range of applications.

TSV7 series: excellent precision (200 µV), low-power (10 µA or 60 µA)

The TSV711, TSV712, TSV714, TSV731, TSV732, TSV734 series of single-, dual-, and quad-channel operational amplifiers offers low-voltage operation (1.5 to 5.5 V), rail-to-rail inputs and outputs, and an excellent accuracy (V IO lower than 200 μV at 25 °C). Housed in the smallest industrial packages, these low-power devices benefit from ST’s 5 V CMOS technology and offer an excellent speed/power consumption ratio associated with an ultra-low input bias current. These characteristics make the TSV7 series ideal for sensor interfaces and active filtering for battery-powered applications in the wearable, portable consumer, medical and industrial segments.

High-voltage, bidirectional current-sense amplifiers

Able to sense very low drop voltages as low as 10 mV, our TSC2010, TSC2011 and TSC2012 high-voltage bidirectional current sense amplifiers can sense the current thanks to a shunt resistor over a wide range of common mode voltages from –20 to + 70 V, regardless of the supply voltage. Available with an amplifier gain of 20 V/V ( TSC2010), 60 V/V ( TSC2011) and 100 V/V ( TSC2012).

High bandwidth Chopper Op Amps for automotive and industrial applications

Featuring very high-accuracy and stability (VIO ≤ 25 µV at 25 °C), our TSZ18 series of 5 V zero-drift op amps are ideal for high-accuracy, high-bandwidth sensor interfaces including body-signal monitors, blood-glucose meters, industrial sensors, factory automation, and low-side current sensing. Available in single-channel TSZ181 (1.2 x 1.3 mm DFN6 package) and dual-channel TSZ182 (2 x 2 mm DFN8 package) versions.

With an extended operating range of –40 to +150°C, the TSZ182H is ideal for harsh automotive environments.

TSV52 micropower amplifiers feature a high merit factor

ST's TSV521, TSV522, TSV524 are single, dual, and quad rail-to-rail input and output single-supply amplifiers operating from 2.7 to 5.5 V and featuring a very low supply current per amplifier of 45 µA while providing a 1.15 MHz bandwidth. The TSV52 family provides upgraded performance relative to ST‘s general-purpose range of standard op amps for a variety of applications, for example, in the industrial, medical and consumer segments.

Recommended for you

eDesignSuite

Active Analog Filter

Hz This option is required.
V/V Please input a number from 1 to 1000.