ST's low input bias current op amps are the perfect fit for any application where small differences in the current or voltage at the input of the op amps needs to be measured accurately. They are critical for interfacing downstream electronics with sensors in applications from photodiodes, pH meters, or other electrometer-like functions.
ST offers a large diversity of operational amplifiers featuring low and ultra-low input bias current, which fit this small signal conditioning range of applications.
Featured Videos
Recommended for you
High bandwidth Chopper Op Amps for automotive and industrial applications
Featuring very high-accuracy and stability (VIO ≤ 25 µV at 25 °C), our TSZ18 series of 5 V zero-drift op amps are ideal for high-accuracy, high-bandwidth sensor interfaces including body-signal monitors, blood-glucose meters, industrial sensors, factory automation, and low-side current sensing. Available in single-channel TSZ181 (1.2 x 1.3 mm DFN6 package) and dual-channel TSZ182 (2 x 2 mm DFN8 package) versions.
With an extended operating range of –40 to +150°C, TSZ181H and TSZ182H are ideal for harsh automotive environments.
The TSZ182H1 operates over an extended range of -40 to +175°C and features an ultra-low input bias current making the device ideal for high-accuracy high-bandwidth sensor interfaces for automotive environment.
TSV7 series: excellent precision (200 µV), low-power (10 µA or 60 µA)
These characteristics make the TSV7 series ideal for sensor interfaces and active filtering for battery-powered applications in the wearable, portable consumer, medical and industrial segments.
High bandwidth, low offset rail-to-rail Op Amps for Industrial and Automotive
Our new TSV791 and TSV792 operational amplifiers offer a high gain-bandwidth product (GBW) of 50 MHz combined with excellent accuracy, which is provided by a maximum input voltage of 200 µV. This ensures high accuracy when amplifying small-amplitude input signals.
The TSV791 (single), TSV792 (dual) are also available in a SOT23-5 and Mini SO-8 package and can operate from 2.2 to 5.5 V in single supply. Fully specified on a 22 pF load and able to handle an output capacitor up to 1 nF, this Op Amps can also be used as an A/D converter input buffer.
Automotive grade version is also available both for TSV791 and TSV792.
- TSZ182 Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
- TSV611 Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, single
- TSV631 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single
- TSV624 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad
- TSV630 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, single with standby
- TSV634A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad
- TSV622 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual
- TSV623 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, dual with standby
- TSV612 Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, dual
- TSV991 Wide-bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, single
- TSV731 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, single, GBP 900kHz
- TSV711 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, single, GBP 150kHz
- TSV772 High bandwidth (20MHz) Low offset (200 ?V) rail-to-rail 5V op amp
- TSV6394A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, quad
- TSV994A Wide bandwidth (20MHz), rail to rail input/output 5V CMOS Op-Amps, small offset, quad
- TSV7721 High bandwidth (22MHz) Low offset (200 ?V) low-rail 5V op amp
- TSZ181 Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
- TSV7723 High bandwidth (22MHz) Low offset (200 ?V) low-rail 5V op amp
- TSX564A Micropower (235uA), 16V CMOS Op-Amps, quad, low offset voltage version
- TSV625 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, quad with standby
- TSX564 Micropower (235uA), 16V CMOS Op-Amps, quad, GBP 900kHz
- TSV611A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 120kHz, small offset, single
- TSU101 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSV791 High bandwidth (50MHz) Low offset (200µV) Rail-to-rail 5V Op amp
- TSZ181H Automotive-grade, very high accuracy (25 uV), high bandwidth (3 MHz), high temperature (150 °C), zero-drift operational amplifiers
- TSV524 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV521 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522 High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV6393 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual with standby
- TSV6393A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual with standby
- TSV6394 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad
- TSV6395 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, quad with standby
- TSU104 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSU102 Nanopower (580nA) rail-to-rail I/O 5V CMOS Op-Amp
- TSV630A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single with standby
- TSV734 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, quad, GBP 900kHz
- TSV914 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, quad
- TSV714 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, quad, GBP 150kHz
- TSV6390A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single with standby
- TSV6392 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, dual
- TSV635 Rail-to-rail input/offset 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad with standby
- TSV6392A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, dual
- TSV6391 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single
- TSV634 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, quad
- TSV633 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual with standby
- TSV631A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single
- TSV792 High bandwidth (50MHz) Low offset (200µV) Rail-to-rail 5V Op amp
- TSV632 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, dual
- TSZ124 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, quad, GBP=400kHz
- TSV912 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- TSZ122 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amps, dual, GBP=400kHz
- TSV911 Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, single
- TSV911A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
- TSV6191 Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 450kHz, single
- TSV6191A Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP=450kHz, small offset, single
- OA2ZHA High precision 5 uV zero drift, low-power dual op amp
- TSV621 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single
- OA4ZHA High precision 5 uV zero drift, low-power quad op amp
- TSV6192 Rail to rail input/output 5V CMOS Op-Amps, micro-power(10uA), GBP=450kHz, dual
- TSV6391A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single
- TSV6192A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=450kHz, small offset, dual
- TSZ182H Automotive-grade, very high accuracy (25 uV), high bandwidth (3 MHz), high temperature (150 deg), zero-drift operational amplifiers
- TSV632A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual
- TSV912A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
- TSV633A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, dual with standby
- TSV912H Wide-bandwidth (8MHz), high temperature range (150oC) rail to rail input/output 5V CMOS Op-Amps, dual
- TSV620A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single, with standby
- TSV635A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=880kHz, small offset, quad with standby
- TSV6292 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual
- TSV914A Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, quad
- TSV6293A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual with standby
- TSV992A Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, small offset, dual
- TSX561 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- TSV732 High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, dual, GBP 900kHz
- TSV612A Rail to rail input/output 5V CMOS Op-Amps, micro-power (10uA), GBP=120kHz, small offset, dual
- TSV712 High accuracy (Vio below 200uV) Micropower (10uA) 5V CMOS Op Amp, dual, GBP 150kHz
- TSV6290 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single with standby
- TSV991A Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, small offset, single
- TSV622A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual
- TSV6390 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, single with standby
- TSV6292A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, dual
- TSV6290A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single with standby
- TSV623A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, dual with standby
- TSV6294 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, quad
- TSV621A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, small offset, single
- TSV6294A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, small offset, quad
- TSV6293 Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, dual with standby
- TSX562A Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz, low offset voltage version
- TSX562 Micropower (235uA), 16V CMOS Op-Amps, dual, GBP 900kHz
- TSV994 Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, quad
- TSX561A Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz, low offset voltage version
- TSV992 Wide bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amps, dual
- TSZ182H1 Automotive-grade, very high accuracy (25 uV), high bandwidth (3 MHz), high temperature (175 deg), zero-drift operational amplifiers
- TSV620 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=420kHz, single with standby
- TSV6291 Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, single
- TSV6291A Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (29uA), GBP=1.3MHz, small offset, single
- TSV624A Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=420kHz, small offset, quad
- TSV7722 High bandwidth (22MHz) Low offset (200 ?V) low-rail 5V op amp
- TSV524A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV521A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
- TSV522A High merit factor (1.15 MHz for 45 uA) CMOS op-amps
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.