CATEGORIES

Operational Amplifiers (Op Amps)

Operational amplifiers, known also as op amps, play a major role in analog signal conditioning applications. Invented by Karl Dale Swartzel Jr. in 1941, these products are largely used in today’s electronic devices.

They are key enablers for industrial applications towards industry 4.0 and for automotive customers on their transition to electrification.

st op amps

ST's operational amplifier portfolio provides a unique choice of high performance, low-power, precision op amps and tiny packages.
It addresses voltages from 1.5 to 44 V and operating temperatures from -40 to 175°C.

What are op amps used for and why you should choose ST’s op amps

Operational amplifiers are primarily used for:

  • AC and/or DC signal amplification
  • Buffering
  • Driving signals
  • Gain and level shifting
  • Filtering
  • Performing mathematical operations

But there is more, by choosing our products you also benefit from:

  • Largest micropower op amp portfolio on the market, with consumption as low as 600 nA
  • High volume supplier of highly reliable standard and high-performance op amps
  • Space-saving packages including CSP, DFN, QFN, SOT-23 and SC-70

Types of operational amplifiers

Each application has a suitable operational amplifier: Discover our ever-increasing range of op amps designed for the challenging industrial, automotive and consumer markets.

10 year longevity program
  • Low power op amps

    Operational amplifiers with exceptionally low current consumption, enabling longer battery life and designed for a large diversity of applications.

  • Precision op amps

    ST's precision op amp solutions include zero drift amplifiers and amplifiers with a low offset drift over temperature. They are a perfect fit for use with any sensor, including gas, temperature, pressure and position sensors.

  • Low input bias current op amps

    Our portfolio is a perfect fit for any transimpedance usage or when dealing with high impedance sensors.

  • Rail-to-rail op amps

    Our rail-to-rail operational amplifier portfolio includes several series covering different voltage ranges, as well as many possible combinations of power consumption and gain bandwidth.

  • High voltage op amps

    Featuring an extended supply voltage range from 2.7 up to 36 V, our high-voltage series simplify the design of a wide variety of automotive and industrial applications: filters, power supply and motor control, actuator driving, hall effect sensors and resistive transducers.

  • High speed op amps

    ST offers a portfolio of high-end, high-speed operational amplifiers.

Featured op amps

TSZ151 Very high accuracy, high bandwidth,
zero drift 5 V op amp

TSB952 High bandwidth, rail-to-rail output, 36 V op amp

tsb712 6 mhz precision op amp

TSV774 High bandwidth, low offset, rail-to-rail 5 V op amp

Op amps for Automotive Applications

automotive op amps

Discover our automotive-grade op amp portfolio featuring extreme reliability and quality demanded by automotive applications.

See all Automotive op amps

Op amps - Quick Reference Guide (PDF)

Download this very practical PDF resource covering:

  • How do I pick the right op amp for an application?
  • Typical op amp applications and key parameters
  • Step-by-step op amp selection using the ST op amps App
  • ST's op amp naming convention
  • Glossary

 

ST's op amps series at a glance

operational amplifier portfolio
Discover and test high-performance
op amps by using this Sample Kit
Steer by Wire resolver driver with the TSB582 dual op amp
Fast and powerful electrical simulation software for SMPS and analog ICs

High-performance series of 5 V rail-to-rail operational amplifiers

The TSV771TSV772, and TSV774 are a series of single, dual, and quad operational amplifiers ideal for low-side current measurement, combining high accuracy and low power consumption.

Enlarging ST’s high-performance 5V op amps family, the devices feature also rail-to-rail inputs / outputs, 20MHz gain-bandwidth (GBW), and is unity-gain stable. With a slew rate of 13V/µs, 7nV/√Hz input noise density, and 4kV ESD capability (HBM), the TSV772 is a strong all-round performer in a very small 2.0mm x 2.0mm DFN8 package.

Automotive grade version is also available.

High bandwidth and low offset 5 V op amps for industrial and automotive applications

ST enlarges its 5V op amps portfolio with the the TSV7722 and TSV7723, dual high-performance operational amplifiers.
Boasting a gain bandwidth product of 22 MHz, an input offset voltage of 50 µV, and a wide supply voltage range, the TSV7722 and TSV7723 (feat. shutdown option) are the perfect choice for low-side current sensing in industrial and automotive contexts.

Automotive grade version is also available for TSV7722.

Signal conditioning for better energy management

Select the best operational amplifiers and monitoring ICs to improve your design for virtually any personal electronics, automotive, and industrial application such as renewable energy, e-bikes, telecom, automation, and others.

Deep dive into featured products:

  • TSV7: High-precision 5 V op amps
  • TSC2: High-performance current sense amplifiers
  • TSB: Low power, high-voltage 36 V op amps
  • TSC1641: Digital power monitor with MIPI I3C and I²C interface

Watch our webinar

TSZ151ICT / IYCT: high-precision operational amplifier for Sensor Interfaces

The TSZ151ICT / IYCT is a single operational amplifier that offers outstanding accuracy and stability, very low input offset voltage (7 μV at 25 °C), and minimal temperature drift.

Its rail-to-rail input and output, 1.6 MHz gain bandwidth product, and ultra-low input bias current make the device the ideal choice for high-accuracy sensor interfaces.

AEC-Q100 Automotive qualified and available in a standard SC70-5 package, the TSZ151ICT / IYCT has a low power consumption of just 210 µA at 5 V, providing an excellent speed/power consumption ratio.

Questions / Answers

What are the main characteristics of ideal and real op amps?

Ideal op amp

Real op amp

Infinite bandwidth: all frequency signals are amplified without attenuation. Each op amp has its specific gain-bandwidth product: input frequency should not exceed this particular frequency range at the desired gain.
Infinite input impedance: in order not to affect upstream circuitry. Very high, but finite input impedance.
Zero output impedance: in order not to affect downstream circuitry. Very low, but not zero output impedance.

What are the main applications for op amps?

It can be easily said that op amps are present in almost all electrical devices and can be used for various applications, depending on the external components/circuitry or topology.

Differential amplifier (difference amplifier)

op amps differential amplifier circuit

Amplifies the difference in voltage between its inputs.

Inverting amplifier

op amps inverting amplifier circuit

An inverting amplifier is a special case of the differential amplifier producing an output which is 180° out of phase with respect to its input.

Non-inverting amplifier

op amps non inverting amplifier circuit

In this case, the output voltage is always in phase with the input voltage, which is why this topology is known as non-inverting.

Voltage follower (unity buffer amplifier)

op amps voltage follower circuit

This circuit does not generally require external components, and provides high input impedance and low output impedance, which makes it a useful buffer.

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window

Low side Current Sensing

Returns circuit component values
Provides current error graphs

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC Inductance

Input geometry and substrate properties
Get antenna impedance

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets