-
The TS925 is a rail-to-rail quad BiCMOS operational amplifier optimized and fully specified for 3- and 5-V operation.
High output current allows low load impedances to be driven. An internal low impedance phantom ground eliminates the need for an external reference voltage or biasing arrangement.
The TS925 exhibits very low noise, low distortion and high output current, making this device an excellent choice for high-quality, low-voltage or battery-operated audio/telecom systems.
The device is stable for capacitive loads up to 500 pF. When the STANDBY mode is enabled, the total consumption drops to 6 μA (VCC = 3 V).Key Features
- Rail-to-rail input and output
- Low noise: 9 nV/√Hz
- Low distortion
- High output current: 80 mA (able to drive 32 Ω loads)
- High-speed: 4 MHz, 1.3 V/μs
- Operating range from 2.7 to 12 V
- Low input offset voltage: 900 μV max. (TS925A)
- Adjustable phantom ground (VCC/2)
- Standby mode
- ESD internal protection: 2 kV
- Latch-up immunity
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 May 2016 |
17 May 2016
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Jul 2017 |
19 Jul 2017
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Jun 2017 |
27 Jun 2017
|
Design Notes & Tips (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 |
13 Sep 2018
|
Presentations (4)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jan 2017 |
18 Jan 2017
|
|||
25 Mar 2020 |
25 Mar 2020
|
|||
18 Jan 2017 |
18 Jan 2017
|
|||
29 May 2015 |
29 May 2015
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Oct 2016 |
25 Oct 2016
|
Brochures (3)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2020 |
18 Dec 2020
|
|||
26 Aug 2019 |
26 Aug 2019
|
|||
26 Nov 2020 |
26 Nov 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS925IDT |
NRND
|
SO-16 | Industrial | Ecopack1 |
|
TS925IDT
Package:
SO-16Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
TS925IDT | No availability of distributors reported, please contact our sales office |
NRND
|
EAR99 | NEC | Tape And Reel | SO-16 | -40 | 125 | MOROCCO | 0.89 / 1k |
Marketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.89 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors