Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The TSH7x series offers single, dual, triple, and quad operational amplifiers featuring high video performances with large bandwidth, low distortion, and excellent supply voltage rejection. Running with a single supply voltage from 3 V to 12 V, these amplifiers feature a large output voltage swing and high output current capable of driving standard 150 Ω loads. A low operating voltage makes TSH7x amplifiers ideal for use in portable equipment. The TSH71, TSH73, and TSH75 also feature standby inputs, each of which allows the op-amp to be put into a standby mode with low-power consumption and high-output impedance. This function allows power saving or signal switching/multiplexing for high-speed applications and video applications. To economize both board space and weight, the TSH7x series is proposed in SOT23-5, SO, and TSSOP packages.

    Key Features

    • 3 V, 5 V, ±5 V specifications
    • 3 dB bandwidth: 90 MHz
    • Gain bandwidth product: 70 MHz
    • Slew rate: 100 V/μs (typical for 5 V)
    • Output current: up to 55 mA
    • Input single supply voltage
    • Output rail-to-rail
    • Specified for 150 Ω loads
    • Low distortion, THD: 0.1 %
    • SOT23-5, TSSOP, and SO packages

Sample & Buy

Part Number
Package
Packing Type
Temperature (°C) Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
More info
Order from Distributors
Order from ST
min
max
TSH73CPT TSSOP-14 Tape And Reel 0 70
NRND
0.6 1000 EAR99
MORE INFO

Country of Origin:

-

No availability of distributors reported, please contact our sales office

TSH73CPT

Package

TSSOP-14

Packing Type

Tape And Reel

Unit Price (US$)

0.6*

Operating Temperature (°C)

(min)

0

(max)

70

Marketing Status

NRND

Unit Price (US$)

0.6

Quantity

1000

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS2131
      Rail-to-rail, wide-band, low-power operational amplifiers
      4.0
      1.09 MB
      PDF
      DS2131

      Rail-to-rail, wide-band, low-power operational amplifiers

    • Description Version Size Action
      TA0310
      High speed operational amplifiers for 75ohm video lines
      4.3
      405.07 KB
      PDF
      How to Extend the Performance of a Low Voltage Precision Op Amp to a High Voltage High Side Current Sensing Application 1.0
      473.64 KB
      PDF
      TA0310

      High speed operational amplifiers for 75ohm video lines

      How to Extend the Performance of a Low Voltage Precision Op Amp to a High Voltage High Side Current Sensing Application

    • Description Version Size Action
      UM0065
      MACROMODELS USER MANUAL FOR STANDARD LINEAR PRODUCTS
      1.0
      120.84 KB
      PDF
      UM0065

      MACROMODELS USER MANUAL FOR STANDARD LINEAR PRODUCTS

    • Description Version Size Action
      DT0073
      Optical heart rate monitoring – OHRM based on X-NUCLEO-IKA01A1 expansion board
      1.0
      1.11 MB
      PDF
      DT0073

      Optical heart rate monitoring – OHRM based on X-NUCLEO-IKA01A1 expansion board

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      ST library for all op amps and comparators SPICE models 4.0
      51.6 KB
      ZIP
      TSH7x Pspice model 1.0
      1.31 KB
      ZIP

      ST library for all op amps and comparators SPICE models

      TSH7x Pspice model

Presentations & Training Material

    • Description Version Size Action
      Health and Wellness Mobility Cloud computing
      1.32 MB
      PDF
      ST Analog Products for Automotive applications 11.2017
      2.05 MB
      PDF
      ST offering in Wearable - Analog and Mixed Signal Portfolio 3.0
      1.47 MB
      PDF
      What does precision mean for an op amp?
      1.15 MB
      PDF

      Health and Wellness Mobility Cloud computing

      ST Analog Products for Automotive applications

      ST offering in Wearable - Analog and Mixed Signal Portfolio

      What does precision mean for an op amp?

Publications and Collaterals

    • Description Version Size Action
      ST Analog cards High-performance operational amplifiers and comparators, the best choice for longevity, robustness and performance. 1.0
      818.4 KB
      PDF

      ST Analog cards High-performance operational amplifiers and comparators, the best choice for longevity, robustness and performance.

    • Description Version Size Action
      Operational Amplifiers (Op Amps) - Quick Reference Guide 1.1
      850.76 KB
      PDF
      Operational amplifiers: performance, robust and advanced technology
      2.52 MB
      PDF
      Products and solutions for Smart industry 3.0
      2.99 MB
      PDF

      Operational Amplifiers (Op Amps) - Quick Reference Guide

      Operational amplifiers: performance, robust and advanced technology

      Products and solutions for Smart industry

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TSH73CPT
NRND
TSSOP-14 Industrial Ecopack3

TSH73CPT

Package:

TSSOP-14

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TSSOP-14

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.