TSH74

NRND

Rail-to-rail video op-amp

Download datasheet
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The TSH7x series offers single, dual, triple, and quad operational amplifiers featuring high video performances with large bandwidth, low distortion, and excellent supply voltage rejection. Running with a single supply voltage from 3 V to 12 V, these amplifiers feature a large output voltage swing and high output current capable of driving standard 150 Ω loads. A low operating voltage makes TSH7x amplifiers ideal for use in portable equipment. The TSH71, TSH73, and TSH75 also feature standby inputs, each of which allows the op-amp to be put into a standby mode with low-power consumption and high-output impedance. This function allows power saving or signal switching/multiplexing for high-speed applications and video applications. To economize both board space and weight, the TSH7x series is proposed in SOT23-5, SO, and TSSOP packages.

    Key Features

    • 3 V, 5 V, ±5 V specifications
    • 3 dB bandwidth: 90 MHz
    • Gain bandwidth product: 70 MHz
    • Slew rate: 100 V/μs (typical for 5 V)
    • Output current: up to 55 mA
    • Input single supply voltage
    • Output rail-to-rail
    • Specified for 150 Ω loads
    • Low distortion, THD: 0.1 %
    • SOT23-5, TSSOP, and SO packages

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST-OPAMPS-APP

      Active

      Operational amplifier and comparator application for smartphones and tablets

      Simulators ST
      ST-OPAMPS-APP

      Description:

      Operational amplifier and comparator application for smartphones and tablets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSH74

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TSH74CDT
NRND
SO-14 Industrial Ecopack3

TSH74CDT

Package:

SO-14

Material Declaration**:

Marketing Status

NRND

Package

SO-14

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
TSH74CDT No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape And Reel SO-14 0 70 PHILIPPINES 0.68 / 1k

TSH74CDT

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.68 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SO-14

Operating Temperature (°C)

(min)

0

(max)

70

Budgetary Price (US$)* / Qty

0.68 / 1k

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors